(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE ESD Line Gloves (3-Finger Cut)

ASPURE ESD Line Gloves (3-Finger Cut)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-2123-02

  • Product Type
    Gloves
  • Material
    Nylon
  • Size
    M
  • Color
    Green (wrist)
  • Details Type
    Cut for 3 fingers
  • Surface resistance value(Ω)
    10⁸/Outlet or less (Fiber section)
  • Manufacturer Product Name
    ASPURE ESD Line Gloves ANDL-3F M
  • Manufacturer Model Number
    ANDL-3F
  • Material Details
    100% Nylon (Conductive Yarn)
  • Capacity
    1 Pack (10 pcs)
Part Number
2-2123-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 704.52

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Gloves
  • Material
    Nylon
  • Size
    M
  • Color
    Green (wrist)
  • Details Type
    Cut for 3 fingers
  • Surface resistance value(Ω)
    10⁸/Outlet or less (Fiber section)
  • Manufacturer Product Name
    ASPURE ESD Line Gloves ANDL-3F M
  • Manufacturer Model Number
    ANDL-3F
  • Material Details
    100% Nylon (Conductive Yarn)
  • Capacity
    1 Pack (10 pcs)

Product Description

[Features]
· Convenient for precision work. Keeps fingertip sensation
· Anti-static nylon gloves.
· Can be worn underneath rubber gloves, or used with finger stalls
· The hems of the wrist have been overlocked to prevent fraying.
· Fits and breathes well and enables comfortable work.

Specifications of 2-2123-02

  • Product Type
    Gloves
  • Material
    Nylon
  • Size
    M
  • Color
    Green (wrist)
  • Details Type
    Cut for 3 fingers
  • Surface resistance value(Ω)
    10⁸/Outlet or less (Fiber section)
  • Manufacturer Product Name
    ASPURE ESD Line Gloves ANDL-3F M
  • Manufacturer Model Number
    ANDL-3F
  • Material Details
    100% Nylon (Conductive Yarn)
  • Capacity
    1 Pack (10 pcs)
Part Number
2-2123-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 704.52

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1