(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Split Leather Gloves Total Length (cm) 23.5

Split Leather Gloves Total Length (cm) 23.5

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-3369-41

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    Configurable
  • Overall Length(mm)
    235
  • Material
    Cattle Split Leather, Instep/Knitted, Wrist/Rubber
  • Manufacturer Product Name
    Split leather gloves, knitted back of hand AT200, 1 pair
  • Manufacturer Model Number
    AT200
  • Palm perimeter(mm)
    240
  • Capacity
    1 Pair
Part Number
2-3369-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 292.00

LEATHER GLOVES 1 Piece(s) 19 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    Configurable
  • Overall Length(mm)
    235
  • Material
    Cattle Split Leather, Instep/Knitted, Wrist/Rubber
  • Manufacturer Product Name
    Split leather gloves, knitted back of hand AT200, 1 pair
  • Manufacturer Model Number
    AT200
  • Palm perimeter(mm)
    240
  • Capacity
    1 Pair

Product Description

[Features]
· The back of the hand is knitted and features excellent breathability
· Excellent friction resistance, durability, and breathability.

Specifications of 2-3369-41

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    Configurable
  • Overall Length(mm)
    235
  • Material
    Cattle Split Leather, Instep/Knitted, Wrist/Rubber
  • Manufacturer Product Name
    Split leather gloves, knitted back of hand AT200, 1 pair
  • Manufacturer Model Number
    AT200
  • Palm perimeter(mm)
    240
  • Capacity
    1 Pair
Part Number
2-3369-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 292.00

LEATHER GLOVES 1 Piece(s) 19 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1