(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves, Pig Skin Gloves

Leather Gloves, Pig Skin Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-3368-51

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    Configurable
  • Overall Length(mm)
    220
  • Material
    Pigskin (surface leather)
  • Manufacturer Product Name
    10 pairs of AT300 pigskin gloves
  • Manufacturer Model Number
    AT300
  • Around the palm(mm)
    230
  • Capacity
    1 Bag (10 Pairs)
Part Number
2-3368-51
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 4,786.00

LEATHER GLOVES 1 Pack(s)

10 Pieces Per Package

Same day 1 Bag (10 Pairs)

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    Configurable
  • Overall Length(mm)
    220
  • Material
    Pigskin (surface leather)
  • Manufacturer Product Name
    10 pairs of AT300 pigskin gloves
  • Manufacturer Model Number
    AT300
  • Around the palm(mm)
    230
  • Capacity
    1 Bag (10 Pairs)

Product Description

[Features]
· For Machinery, Construction, Disaster Prevention, Piping, Logistics, and General Work
· Hook and Loop type with pad which is superior in flexibility.

Specifications of 2-3368-51

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    Configurable
  • Overall Length(mm)
    220
  • Material
    Pigskin (surface leather)
  • Manufacturer Product Name
    10 pairs of AT300 pigskin gloves
  • Manufacturer Model Number
    AT300
  • Around the palm(mm)
    230
  • Capacity
    1 Bag (10 Pairs)
Part Number
2-3368-51
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 4,786.00

LEATHER GLOVES 1 Pack(s)

10 Pieces Per Package

Same day 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1