(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-8704-01 |
2-8704-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (mm) |
Color | Manufacturer Product Name | Manufacturer Model Number | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 458.34 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 5 Day(s) | S | Approx. 170 | Pink (Wrist) | Cut-resistant (Slip-Resistant Dot Machining) 199-S | 199-S | 1 Pair | ||
฿ 459.89 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 5 Day(s) | LL | Approx. 200 | Green (Wrist Part) | Cut-resistant (Slip-Resistant Dot Machining) 199-LL | 199-LL | 1 Pair |
[Features]
· It uses ultra-high-strength polyethylene fiber that suppresses dust generation and exhibits high cut injury resistance
· Can be used repeatedly with hypochlorous acid disinfection cleaning
· Non-slip dotting treatment has been applied to the palm so they do not come off when worn under other gloves.
Part Number |
---|
2-8704-01 |
2-8704-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (mm) |
Color | Manufacturer Product Name | Manufacturer Model Number | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 458.34 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 5 Day(s) | S | Approx. 170 | Pink (Wrist) | Cut-resistant (Slip-Resistant Dot Machining) 199-S | 199-S | 1 Pair | ||
฿ 459.89 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 5 Day(s) | LL | Approx. 200 | Green (Wrist Part) | Cut-resistant (Slip-Resistant Dot Machining) 199-LL | 199-LL | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?