(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Blocking Gloves

Heat Blocking Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9753-01

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Size
    Configurable
  • Overall Length(mm)
    330
  • Material
    Silicon Rubber
  • Heat Resistant Temperature(°C)
    Approx. -30 - Approx. 220
  • Manufacturer Product Name
    Heat-blocking silicone gloves 330 mm
  • Manufacturer Model Number
    500
  • Capacity
    1 pc.
Part Number
2-9753-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 900.45

ANTI-HEAT GLOVES 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Size
    Configurable
  • Overall Length(mm)
    330
  • Material
    Silicon Rubber
  • Heat Resistant Temperature(°C)
    Approx. -30 - Approx. 220
  • Manufacturer Product Name
    Heat-blocking silicone gloves 330 mm
  • Manufacturer Model Number
    500
  • Capacity
    1 pc.

Product Description

[Features]
・ Soft type that makes it easy to grab things
・ It can be used for both left and right, even with work gloves

Specifications of 2-9753-01

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Size
    Configurable
  • Overall Length(mm)
    330
  • Material
    Silicon Rubber
  • Heat Resistant Temperature(°C)
    Approx. -30 - Approx. 220
  • Manufacturer Product Name
    Heat-blocking silicone gloves 330 mm
  • Manufacturer Model Number
    500
  • Capacity
    1 pc.
Part Number
2-9753-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 900.45

ANTI-HEAT GLOVES 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1