(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Viton® Gloves

Viton® Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9151-03

  • Product Type
    Other
  • Application
    Oil resistance and solvent resistance
  • Size
    XL
  • Overall Length(mm)
    280
  • Thickness(mm)
    0.25
  • Material
    Viton® (Fluorine Rubber)
  • Manufacturer Product Name
    Viton Gloves F284 XL
  • Manufacturer Model Number
    F284XL
  • Capacity
    1 Pair
Part Number
2-9151-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Manufacturer Product Name Manufacturer Model Number Capacity

฿ 7,489.15

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 5 Day(s) XL Viton Gloves F284 XL F284XL 1 Pair

Basic Specifications

Product Description

[Features]
· Excellent oil resistance and solvent resistance (for solvents containing aromatic compounds, aliphatic compounds and halogen).

Specifications of 2-9151-03

  • Product Type
    Other
  • Application
    Oil resistance and solvent resistance
  • Size
    XL
  • Overall Length(mm)
    280
  • Thickness(mm)
    0.25
  • Material
    Viton® (Fluorine Rubber)
  • Manufacturer Product Name
    Viton Gloves F284 XL
  • Manufacturer Model Number
    F284XL
  • Capacity
    1 Pair
Part Number
2-9151-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Manufacturer Product Name Manufacturer Model Number Capacity

฿ 7,489.15

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 5 Day(s) XL Viton Gloves F284 XL F284XL 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1