(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Rubber Gloves, Fact-Gear Gloves (Long)

Thin Rubber Gloves, Fact-Gear Gloves (Long)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-1612-01

  • Product Type
    Natural Rubber
  • Specifications
    Long
  • Application
    Disposable
  • Size
    L
  • Overall Length(mm)
    Approximately 290
  • Thickness(mm)
    0.16
  • Specification details
    Embossed finish fingertips, Left/Right Common
  • Material
    Latex (Powder Free)
  • Manufacturer Product Name
    Fact-Gear Gloves Long L 100 Sheets
  • Capacity
    1 Box (100 Sheets)
Part Number
2-1612-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 747.80

NATURAL RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

Same day 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Natural Rubber
  • Specifications
    Long
  • Application
    Disposable
  • Size
    L
  • Overall Length(mm)
    Approximately 290
  • Thickness(mm)
    0.16
  • Specification details
    Embossed finish fingertips, Left/Right Common
  • Material
    Latex (Powder Free)
  • Manufacturer Product Name
    Fact-Gear Gloves Long L 100 Sheets
  • Capacity
    1 Box (100 Sheets)

Product Description

[Features]
· High-grade latex type
· Affordable and fits well.

Specifications of 2-1612-01

  • Product Type
    Natural Rubber
  • Specifications
    Long
  • Application
    Disposable
  • Size
    L
  • Overall Length(mm)
    Approximately 290
  • Thickness(mm)
    0.16
  • Specification details
    Embossed finish fingertips, Left/Right Common
  • Material
    Latex (Powder Free)
  • Manufacturer Product Name
    Fact-Gear Gloves Long L 100 Sheets
  • Capacity
    1 Box (100 Sheets)
Part Number
2-1612-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 747.80

NATURAL RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

Same day 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1