(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ASPURE 2PLY Mask (Head-Mounted Type)

ASPURE 2PLY Mask (Head-Mounted Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3015-62

  • Product Type
    Mask
  • Details Type
    2 Layer Type
  • Size(mm)
    180×95
  • Manufacturer Product Name
    ASPURE 2PLY Mask (Head Hanging Type) 2PMH-K 2,000 pcs
  • Manufacturer Model
    2PMH-K
  • Material
    Body: PP (polypropylene) non-woven fabric, Nose clip: PE (polyethylene), Ear loop: polyester
  • Quantity
    1 case (50 sheets x 40 packs)
Part Number
1-3015-62
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 6,788.00

MASK & GOGGLES FOR CLEAN ROOM 1 Pack(s)

2,000 Pieces Per Package

19 Day(s) 1 case (50 sheets x 40 packs)

Basic Specifications

  • Product Type
    Mask
  • Details Type
    2 Layer Type
  • Size(mm)
    180×95
  • Manufacturer Product Name
    ASPURE 2PLY Mask (Head Hanging Type) 2PMH-K 2,000 pcs
  • Manufacturer Model
    2PMH-K
  • Material
    Body: PP (polypropylene) non-woven fabric, Nose clip: PE (polyethylene), Ear loop: polyester
  • Quantity
    1 case (50 sheets x 40 packs)

Product Description

[Features]
· 2 Layer Type
· No. contained: 1 box (50 sheets/bag x 40 bags)

Specifications of 1-3015-62

  • Product Type
    Mask
  • Details Type
    2 Layer Type
  • Size(mm)
    180×95
  • Manufacturer Product Name
    ASPURE 2PLY Mask (Head Hanging Type) 2PMH-K 2,000 pcs
  • Manufacturer Model
    2PMH-K
  • Material
    Body: PP (polypropylene) non-woven fabric, Nose clip: PE (polyethylene), Ear loop: polyester
  • Quantity
    1 case (50 sheets x 40 packs)
Part Number
1-3015-62
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 6,788.00

MASK & GOGGLES FOR CLEAN ROOM 1 Pack(s)

2,000 Pieces Per Package

19 Day(s) 1 case (50 sheets x 40 packs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1