(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ASPURE Clean Mask (for 11120B)

ASPURE Clean Mask (for 11120B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2290-01

  • Product Type
    Mask
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Specifications
    With Velcro For Wear Mounting
  • Manufacturer Product Name
    ASPURE Clean Mask TM (for Wear 11120B) White
  • Manufacturer Model
    TM
  • Material
    Polyester 100%
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood and suit sold separately.
  • Supported suits
    1-2279-01~05・1-2280-01~05
  • Quantity
    1 pc.
Part Number
1-2290-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 182.00

MASK/PROTECTOR FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Mask
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Specifications
    With Velcro For Wear Mounting
  • Manufacturer Product Name
    ASPURE Clean Mask TM (for Wear 11120B) White
  • Manufacturer Model
    TM
  • Material
    Polyester 100%
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood and suit sold separately.
  • Supported suits
    1-2279-01~05・1-2280-01~05
  • Quantity
    1 pc.

Product Description

[Features]
· With Hook and Loop Fastener For Wear Mounting
· Compatible Suits: 1-2279-01 to 1-2279-05, 1-2280-01 to 1-2280-05
· Class 100 Compatible
* When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room.
* Hood and suit are sold separately.

Specifications of 1-2290-01

  • Product Type
    Mask
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Specifications
    With Velcro For Wear Mounting
  • Manufacturer Product Name
    ASPURE Clean Mask TM (for Wear 11120B) White
  • Manufacturer Model
    TM
  • Material
    Polyester 100%
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood and suit sold separately.
  • Supported suits
    1-2279-01~05・1-2280-01~05
  • Quantity
    1 pc.
Part Number
1-2290-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 182.00

MASK/PROTECTOR FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1