(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE Latex Glove SP

ASPURE Latex Glove SP

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 13,586.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2254-51 SALE
1-2254-52 SALE
1-2254-53 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Capacity

฿ 13,586.00

฿ 12,499.12

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) L 1 case (100 sheets x 10 packs)

฿ 13,586.00

฿ 12,499.12

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) M 1 case (100 sheets x 10 packs)

฿ 13,586.00

฿ 12,499.12

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) S 1 case (100 sheets x 10 packs)

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    Approximately 0.14 (palm)
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300 (12 inches)
  • Details Type
    Embossed Type (Fill-Surface Embossed)
  • Manufacturer Product Name
    ASPURE Latex Gloves SP Powder-Free, Whole-Surface Embossed, 1,000 pcs
  • Material Details
    Natural Rubber
  • Other specifications
    Shared with Left/Right
  • Capacity
    1 case (100 sheets x 10 packs)

Product Description

[Features]
· Powder-free gloves with excellent cost performance
· A latex type that fits well
· The entire surface is embossed to provide excellent workability.

Part Number
1-2254-51 SALE
1-2254-52 SALE
1-2254-53 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Capacity

฿ 13,586.00

฿ 12,499.12

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) L 1 case (100 sheets x 10 packs)

฿ 13,586.00

฿ 12,499.12

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) M 1 case (100 sheets x 10 packs)

฿ 13,586.00

฿ 12,499.12

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) S 1 case (100 sheets x 10 packs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1