(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adhesive for Fitting (Loctite)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9081-03

  • Product Type
    One part adhesive type
  • Color
    Silver
  • Details Type
    For repair
  • Viscosity
    150000~350000mPa・s
  • Manufacturer Product Name
    Adhesive for Fitting 660
  • Manufacturer Model Number
    660
  • Features
    Recommended hardening accelerator: 7649 spray. Loctite.
  • Main Ingredient
    Anaerobic (Acrylic)
  • Operating Temperature Range
    -55~+150℃
  • Amount Of Content
    1 pc (50 ml)
Part Number
2-9081-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,135.00

ACCELERATORS 1 Piece(s) 4 Day(s) 1 pc (50 ml)

Basic Specifications

  • Product Type
    One part adhesive type
  • Color
    Silver
  • Details Type
    For repair
  • Viscosity
    150000~350000mPa・s
  • Manufacturer Product Name
    Adhesive for Fitting 660
  • Manufacturer Model Number
    660
  • Features
    Recommended hardening accelerator: 7649 spray. Loctite.
  • Main Ingredient
    Anaerobic (Acrylic)
  • Operating Temperature Range
    -55~+150℃
  • Amount Of Content
    1 pc (50 ml)

Product Description

[Features]
· A one-solution anaerobic adhesive agent which hardens in crevices of metal components when air is sealed off.
· Shows sealing effects when filling in gaps.

Specifications of 2-9081-03

  • Product Type
    One part adhesive type
  • Color
    Silver
  • Details Type
    For repair
  • Viscosity
    150000~350000mPa・s
  • Manufacturer Product Name
    Adhesive for Fitting 660
  • Manufacturer Model Number
    660
  • Features
    Recommended hardening accelerator: 7649 spray. Loctite.
  • Main Ingredient
    Anaerobic (Acrylic)
  • Operating Temperature Range
    -55~+150℃
  • Amount Of Content
    1 pc (50 ml)
Part Number
2-9081-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,135.00

ACCELERATORS 1 Piece(s) 4 Day(s) 1 pc (50 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1