(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bellows Grease

Bellows Grease

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-8816-08

  • Type
    Bellows
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Details Type
    Urea Grease
  • Operating Temperature Range(°C)
    -20~+200
  • Manufacturer Product Name
    Bellows Grease C788
  • Manufacturer Model Number
    C788
  • Main Ingredient
    Mineral Oil
  • Consistency
    No. 2
  • Amount Of Content
    1 pc (80 ml)
Part Number
2-8816-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 225.00

LUBRICANT GREASES 1 Piece(s) 16 Day(s) 1 pc (80 ml)

Basic Specifications

  • Type
    Bellows
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Details Type
    Urea Grease
  • Operating Temperature Range(°C)
    -20~+200
  • Manufacturer Product Name
    Bellows Grease C788
  • Manufacturer Model Number
    C788
  • Main Ingredient
    Mineral Oil
  • Consistency
    No. 2
  • Amount Of Content
    1 pc (80 ml)

Product Description

[Features]
· Silicone grease: Used to provide all materials with superior lubrication including metals, plastics, rubbers, etc.
· Food grease: Grease dedicated for food machinery registered under the NSF H1 standard.
· Lithium grease: Features outstanding lubricity, water resistance, and oxidation stability.
· Urea grease: Excellent heat and water resistance.
· Molybdenum disulfide grease: Prevents galling, abrasion and seizing caused by insufficient oil or loads.

Specifications of 2-8816-08

  • Type
    Bellows
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Details Type
    Urea Grease
  • Operating Temperature Range(°C)
    -20~+200
  • Manufacturer Product Name
    Bellows Grease C788
  • Manufacturer Model Number
    C788
  • Main Ingredient
    Mineral Oil
  • Consistency
    No. 2
  • Amount Of Content
    1 pc (80 ml)
Part Number
2-8816-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 225.00

LUBRICANT GREASES 1 Piece(s) 16 Day(s) 1 pc (80 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1