(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thinner Spray L

Thinner Spray L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 3-1883-01

  • Product uses
    Other
  • Product Type
    Paint (spray)
  • Main Ingredient
    Lacquer Thinner, Dimethyl Ether
  • Manufacturer Product Name
    Thinner Spray
  • Manufacturer Model Number
    L
  • Footnotes
    Fire Services Act: Hazardous materials class 4, type 2 petroleum, non-water soluble, danger level III
  • Specification details
    Aerosol Product (Lacquer Thinner)
  • Application details
    For removal of adhesives prior to coating, after removing oily stains and contaminations and peeling off seals.
  • Amount Of Content
    1 pc (300 ml)
Part Number
3-1883-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 450.50

LACQUER SPRAYS 1 Piece(s) 8 Day(s) 1 pc (300 ml)

Basic Specifications

  • Product uses
    Other
  • Product Type
    Paint (spray)
  • Main Ingredient
    Lacquer Thinner, Dimethyl Ether
  • Manufacturer Product Name
    Thinner Spray
  • Manufacturer Model Number
    L
  • Footnotes
    Fire Services Act: Hazardous materials class 4, type 2 petroleum, non-water soluble, danger level III
  • Specification details
    Aerosol Product (Lacquer Thinner)
  • Application details
    For removal of adhesives prior to coating, after removing oily stains and contaminations and peeling off seals.
  • Amount Of Content
    1 pc (300 ml)

Product Description

Thinner spray that is convenient for removing oils and dirt.
[Features]
· Easy-to-use spray type.
[Applications]
· For removing oils and dirt such as silicone, oil and wax prior to coating.
· For removing adhesives left after peeling off stickers.

Specifications of 3-1883-01

  • Product uses
    Other
  • Product Type
    Paint (spray)
  • Main Ingredient
    Lacquer Thinner, Dimethyl Ether
  • Manufacturer Product Name
    Thinner Spray
  • Manufacturer Model Number
    L
  • Footnotes
    Fire Services Act: Hazardous materials class 4, type 2 petroleum, non-water soluble, danger level III
  • Specification details
    Aerosol Product (Lacquer Thinner)
  • Application details
    For removal of adhesives prior to coating, after removing oily stains and contaminations and peeling off seals.
  • Amount Of Content
    1 pc (300 ml)
Part Number
3-1883-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 450.50

LACQUER SPRAYS 1 Piece(s) 8 Day(s) 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Thinner Spray Specifications

Thinner Spray: Related images

Thinner Spray external appearance

  • Part number: 3-1883-01
  • Capacity: 300 ml
  • Type: Aerosol product (lacquer thinner)
  • Composition: Lacquer thinner, dimethyl ether
  • Fire Service Act of Japan: Hazardous material, class 4, type 2 petroleum, non-water soluble, danger level III
  • Applications: For removing oils, dirt and adhesives left after peeling off stickers prior to painting.

*When used on a painted surface, the coating may dissolve or lose its luster. Test on an inconspicuous area before using.

Developer's Perspective

 

We are actively engaged in product development of repair paints and spray paints to meet the demands of all kinds of work sites.
In addition, our safe and secure products have earned high praise in the market even in light of recent problematic workplace-related regulations.