Oil-Based Multipurpose Paint Super Oil-Based For Iron Parts And Buildings

Brand :
AS ONE

Caution

    Product Description

    Ultra-fast drying oil-based paint for iron parts and construction use.
    [Features]
    · Strong against acid rain, exhaust gases and salt damage. Maintains a strong coating that lasts for a long time.
    · An ultra-fast drying type that allows for painting even at low temperatures. Dry to the touch after 1 hour, even in cold areas at temperatures of 5°C.
    · Reach compliant.
    · A beautiful finish with just one application.
    [Applications]
    · Ideal for coating interior and exterior wood, iron and aluminum (excluding color anodized aluminum).

    Oil-Based Multipurpose Paint, Super Oil-Based, For Iron Parts And Buildings Specifications

    Oil-Based Multipurpose Paint, Super Oil-Based, For Iron Parts And Buildings: Related images

    Oil-Based Multipurpose Paint, Super Oil-Based, For Iron Parts And Buildings external appearance

    • Colors: ivory, red, yellow, gray, black, white
    • Capacity: 0.7, 1.6 L
    • Paint type: Oil-based brushing paint
    • Composition: Color pigments, extender pigments, special synthetic resins, additives, solvents
    • Coverage (1 application, for reference): Approximately 0.7 L/6.5 m2; 1.6 L/15 m
    • Drying time (for reference): Dry to the touch in 15 minutes (20°C)
    • Applications: Coating iron and wood parts

    Characteristics/Precautions

    Fire Service Act of Japan: non-hazardous material (designated flammable goods)

    Color Image

    Oil-Based Multipurpose Paint, Super Oil-Based, For Iron Parts And Buildings: Related images

    Ivory

    Oil-Based Multipurpose Paint, Super Oil-Based, For Iron Parts And Buildings: Related images

    Red

    Oil-Based Multipurpose Paint, Super Oil-Based, For Iron Parts And Buildings: Related images

    Yellow

    Oil-Based Multipurpose Paint, Super Oil-Based, For Iron Parts And Buildings: Related images

    Gray

    Oil-Based Multipurpose Paint, Super Oil-Based, For Iron Parts And Buildings: Related images

    Black

    Oil-Based Multipurpose Paint, Super Oil-Based, For Iron Parts And Buildings: Related images

    White

    Developer's Perspective

     

    We are actively engaged in product development of repair paints and spray paints to meet the demands of all kinds of work sites.
    In addition, our safe and secure products have earned high praise in the market even in light of recent problematic workplace-related regulations.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat