(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draft, Benchtop Deodorizing Device

Draft, Benchtop Deodorizing Device

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 2-725-01

  • Product Type
    Desktop Type Draft
  • Size(mm)
    260×260×220
  • Material
    Body: ABS resin, Flexible duct / round hood: PVC (vinyl chloride resin)
  • Weight(kg)
    5
  • Product Name
    Desktop Deodorizing Device
  • Manufacturer Model Number
    TD-01
  • Filter
    Non-woven fabric pre-filter, fiber activated charcoal filter
  • Power Supply
    100 VAC 50/60 Hz, 36/38 W, cord length / 1.8 m
  • Blow-off wind volume
    Approx. 1 m³
  • Quantity
    1 unit
Part Number
2-725-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 41,000.00

฿ 32,800.00

FUME HOOD 1 Piece(s) 20 Day(s) 1 unit

Basic Specifications

  • Product Type
    Desktop Type Draft
  • Size(mm)
    260×260×220
  • Material
    Body: ABS resin, Flexible duct / round hood: PVC (vinyl chloride resin)
  • Weight(kg)
    5
  • Product Name
    Desktop Deodorizing Device
  • Manufacturer Model Number
    TD-01
  • Filter
    Non-woven fabric pre-filter, fiber activated charcoal filter
  • Power Supply
    100 VAC 50/60 Hz, 36/38 W, cord length / 1.8 m
  • Blow-off wind volume
    Approx. 1 m³
  • Quantity
    1 unit

Product Description

Benchtop deodorizing device or draft that allows for pinpoint odor removal.
[Features]
· Materials: Main body / ABS resin, flexible duct, round hood / PVC (polyvinyl chloride resin).
· Discharge air flow rate: Approx. 1 m3/min. (Discharge air speed: approx. 0.5 m/s)
· Filter: Non-woven fabric pre-filter, fiber activated carbon filter.
· Power supply: 100 V AC, 50/60 Hz, 36/38 W, cord length / 1.8 m.
· Weight: 5 kg.
[Applications]
· Can efficiently deodorize odors at their source with the flexible duct.
· Can be used on a benchtop or while hanging on a wall

Specifications of 2-725-01

  • Product Type
    Desktop Type Draft
  • Size(mm)
    260×260×220
  • Material
    Body: ABS resin, Flexible duct / round hood: PVC (vinyl chloride resin)
  • Weight(kg)
    5
  • Product Name
    Desktop Deodorizing Device
  • Manufacturer Model Number
    TD-01
  • Filter
    Non-woven fabric pre-filter, fiber activated charcoal filter
  • Power Supply
    100 VAC 50/60 Hz, 36/38 W, cord length / 1.8 m
  • Blow-off wind volume
    Approx. 1 m³
  • Quantity
    1 unit
Part Number
2-725-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 41,000.00

฿ 32,800.00

FUME HOOD 1 Piece(s) 20 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Benchtop Deodorizing Device Capable Of Deodorizing The Source Of An Odor

Benchtop deodorizing device external appearance

Can be used on a benchtop or while hanging on a wall
Can efficiently remove the source of odors with the flexible duct.

About The Product Specifications

Part No.Model NumberSize (mm)Weight (kg)
2-725-01TD-01260 × 260 × 2205
3-2021-11Activated Carbon Fiber Filter For Replacement--

Precautions On Use

  • Do not disassemble or modify. We do not take any responsibility for accidents caused by using modified or disassembled devices.
  • Do not allow flammable or explosive gases to be suctioned up under any circumstances. Doing so may cause a fire or explosion.
  • Do not operate the switch or remove or insert the power plug with wet hands. There is a risk of electric shock.
  • Do not step on or damage the power cord or plug. Also, do not place objects on top of the power cord. There is a risk of electric shock or fire due to a short.
  • Do not use power outlets that only have a loose grip on inserted power plugs. This may cause a fire due to poor contact.
  • Firmly insert the power plug all the way in. If it is not inserted completely, there is a risk of the plug heating up and causing a fire.
  • Do not move while in operation.
  • If it makes abnormal sounds, heats up or starts smoking, immediately remove the power supply and cease use.
  • The majority of this product is made of resin. If this product is handled roughly, it could cause damage resulting in injuries, so handle with care.