(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draft, Desktop Workbox

Draft, Desktop Workbox

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 58,187.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-1477-01 SALE
3-1477-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Manufacturer Model Number Aperture size
(mm)
Blow-off wind speed
(m/s)
Quantity

฿ 58,187.00

฿ 46,549.60

FUME HOOD 1 Piece(s) 19 Day(s) 600×650×500 14.3 TJW-600 584×200 Approximately 0.5 1 unit

฿ 65,915.00

฿ 52,732.00

FUME HOOD 1 Piece(s) 19 Day(s) 900×650×500 19.6 TJW-900 884×200 - 1 unit

Basic Specifications

  • Product Type
    Desktop Type Draft
  • Material
    Body: PVC (vinyl chloride resin), Front door: PV (transparent vinyl chloride resin), Exhaust port: PP (polypropylene)
  • Specifications
    Full-face door: flip up mechanism
  • Product Name
    Desktop Workbox
  • Duct Connector(φ mm)
    φ100mm
  • Quantity
    1 unit

Product Description

[Features]
· Gas which is stagnating at the bottom is smoothly discharged through the rear slit.
· The main body is made of vinyl chloride resin and allows handling of chemicals as well.
· An integrated structure with excellent airtightness.

Part Number
3-1477-01 SALE
3-1477-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Manufacturer Model Number Aperture size
(mm)
Blow-off wind speed
(m/s)
Quantity

฿ 58,187.00

฿ 46,549.60

FUME HOOD 1 Piece(s) 19 Day(s) 600×650×500 14.3 TJW-600 584×200 Approximately 0.5 1 unit

฿ 65,915.00

฿ 52,732.00

FUME HOOD 1 Piece(s) 19 Day(s) 900×650×500 19.6 TJW-900 884×200 - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1