(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ASPURE Clean Locker

ASPURE Clean Locker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-2052-01

  • Product Type
    Locker/cabinet
  • Power Supply
    Single-Phase 100 V
  • Air Amount(m3/min)
    Approximately 1
  • Manufacturer Product Name
    ASPURE Clean Locker PS-900
  • Manufacturer Model
    PS-900
  • External Dimensions(mm)
    900x496x1800 (This height does not include the fan unit.)
  • Footnotes
    * Mounting a punching shelf (for the first shelf) is required for use.
  • Material
    Main Body, Perforate Shelf: Aluminum, Sheet: Flexible PVC (Polyvinyl Chloride)
  • HEPA filter size(mm)
    200×200×50
  • Power cord length(m)
    1.8 (2P Plug)
  • Dust collection efficiency(μm)
    99.97% or more of 0.3 μm particles
  • Weight(kg)
    Approximately 30
  • Specification details
    Antibacterial / Odor-resistant HEPA Filter Built-in
  • 1 unit
Part Number
3-2052-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 103,912.00

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Locker/cabinet
  • Power Supply
    Single-Phase 100 V
  • Air Amount(m3/min)
    Approximately 1
  • Manufacturer Product Name
    ASPURE Clean Locker PS-900
  • Manufacturer Model
    PS-900
  • External Dimensions(mm)
    900x496x1800 (This height does not include the fan unit.)
  • Footnotes
    * Mounting a punching shelf (for the first shelf) is required for use.
  • Material
    Main Body, Perforate Shelf: Aluminum, Sheet: Flexible PVC (Polyvinyl Chloride)
  • HEPA filter size(mm)
    200×200×50
  • Power cord length(m)
    1.8 (2P Plug)
  • Dust collection efficiency(μm)
    99.97% or more of 0.3 μm particles
  • Weight(kg)
    Approximately 30
  • Specification details
    Antibacterial / Odor-resistant HEPA Filter Built-in
  • 1 unit

Product Description

[Features]
· Equipped with fan filter unit "Pure Space" (3-1423-01).
· It is a simple aluminum clean locker.

Specifications of 3-2052-01

  • Product Type
    Locker/cabinet
  • Power Supply
    Single-Phase 100 V
  • Air Amount(m3/min)
    Approximately 1
  • Manufacturer Product Name
    ASPURE Clean Locker PS-900
  • Manufacturer Model
    PS-900
  • External Dimensions(mm)
    900x496x1800 (This height does not include the fan unit.)
  • Footnotes
    * Mounting a punching shelf (for the first shelf) is required for use.
  • Material
    Main Body, Perforate Shelf: Aluminum, Sheet: Flexible PVC (Polyvinyl Chloride)
  • HEPA filter size(mm)
    200×200×50
  • Power cord length(m)
    1.8 (2P Plug)
  • Dust collection efficiency(μm)
    99.97% or more of 0.3 μm particles
  • Weight(kg)
    Approximately 30
  • Specification details
    Antibacterial / Odor-resistant HEPA Filter Built-in
  • 1 unit
Part Number
3-2052-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 103,912.00

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1