(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Chairs Designed for Researchers

Chairs Designed for Researchers

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9377-02

  • Product Type
    Other
  • Material
    Steel
  • Color
    Black
  • Manufacturer Product Name
    Design Chair CH-566ASX-BK
  • Manufacturer Model Number
    CH‐566ASX‐BK
  • Width(mm)
    580
  • Depth(mm)
    550
  • Height(mm)
    930~1020
  • Seat Height(mm)
    450~540
  • Weight(kg)
    18
  • Detailed Material
    Frame/Legs: Steel (Chrome Plating), Cloth-Covered: Fabric
  • Caster(mm)
    φ65 mm (Nylon)
  • Load Resistance
    Approximately 100
  • Lift method
    Gas Cylinder Type
  • Capacity
    1 Leg
Part Number
2-9377-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 13,112.00

฿ 10,489.60

OFFICE CHAIRS 1 Piece(s) 19 Day(s) 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Steel
  • Color
    Black
  • Manufacturer Product Name
    Design Chair CH-566ASX-BK
  • Manufacturer Model Number
    CH‐566ASX‐BK
  • Width(mm)
    580
  • Depth(mm)
    550
  • Height(mm)
    930~1020
  • Seat Height(mm)
    450~540
  • Weight(kg)
    18
  • Detailed Material
    Frame/Legs: Steel (Chrome Plating), Cloth-Covered: Fabric
  • Caster(mm)
    φ65 mm (Nylon)
  • Load Resistance
    Approximately 100
  • Lift method
    Gas Cylinder Type
  • Capacity
    1 Leg

Product Description

[Features]
· For comfortable desk work.
· This is a multifunctional chair whose design pursues comfort and a refined style.
· The armrest that wraps around from behind enables a comfortable posture when rocking.

Specifications of 2-9377-02

  • Product Type
    Other
  • Material
    Steel
  • Color
    Black
  • Manufacturer Product Name
    Design Chair CH-566ASX-BK
  • Manufacturer Model Number
    CH‐566ASX‐BK
  • Width(mm)
    580
  • Depth(mm)
    550
  • Height(mm)
    930~1020
  • Seat Height(mm)
    450~540
  • Weight(kg)
    18
  • Detailed Material
    Frame/Legs: Steel (Chrome Plating), Cloth-Covered: Fabric
  • Caster(mm)
    φ65 mm (Nylon)
  • Load Resistance
    Approximately 100
  • Lift method
    Gas Cylinder Type
  • Capacity
    1 Leg
Part Number
2-9377-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 13,112.00

฿ 10,489.60

OFFICE CHAIRS 1 Piece(s) 19 Day(s) 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1