(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Chair (One-Piece Molded Sheet)

Work Chair (One-Piece Molded Sheet)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2828-01

  • Product Type
    Other
  • Material
    Aluminum
  • Details Type
    Integral Molding Sheet
  • Sitting Height(mm)
    390~530
  • Manufacturer Product Name
    Work Chair MWC-100R
  • Manufacturer Model Number
    MWC-100R
  • Weight(kg)
    Approx. 10
  • Detailed Material
    Foot: Aluminum Die Casting
  • Caster(mm)
    PA (Nylon) Dual-Wheel Casters
  • Lift method
    Gas Cylinder Type
  • Specifications
    Seat / PU (Polyurethane) Integrated Molding. Does not come with ring.
  • Capacity
    1 Leg
Part Number
1-2828-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 11,380.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Aluminum
  • Details Type
    Integral Molding Sheet
  • Sitting Height(mm)
    390~530
  • Manufacturer Product Name
    Work Chair MWC-100R
  • Manufacturer Model Number
    MWC-100R
  • Weight(kg)
    Approx. 10
  • Detailed Material
    Foot: Aluminum Die Casting
  • Caster(mm)
    PA (Nylon) Dual-Wheel Casters
  • Lift method
    Gas Cylinder Type
  • Specifications
    Seat / PU (Polyurethane) Integrated Molding. Does not come with ring.
  • Capacity
    1 Leg

Specifications of 1-2828-01

  • Product Type
    Other
  • Material
    Aluminum
  • Details Type
    Integral Molding Sheet
  • Sitting Height(mm)
    390~530
  • Manufacturer Product Name
    Work Chair MWC-100R
  • Manufacturer Model Number
    MWC-100R
  • Weight(kg)
    Approx. 10
  • Detailed Material
    Foot: Aluminum Die Casting
  • Caster(mm)
    PA (Nylon) Dual-Wheel Casters
  • Lift method
    Gas Cylinder Type
  • Specifications
    Seat / PU (Polyurethane) Integrated Molding. Does not come with ring.
  • Capacity
    1 Leg
Part Number
1-2828-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 11,380.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1