(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chair (Easer)

Chair (Easer)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,780.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-9919-01
2-9919-02
2-9919-03
2-9919-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Product Name Manufacturer Model Number Capacity

฿ 14,780.00

OFFICE CHAIRS 1 Piece(s) 19 Day(s) Soft Gray Chair CR-G183F6CGEE3-W CR-G183F6CGEE3-W 1 Leg

฿ 14,780.00

OFFICE CHAIRS 1 Piece(s) 19 Day(s) Leaf Green Chair CR-G183F6CGEQ3-W CR-G183F6CGEQ3-W 1 Leg

฿ 14,780.00

OFFICE CHAIRS 1 Piece(s) 19 Day(s) Soft Blue Chair CR-G183F6CGET3-W CR-G183F6CGET3-W 1 Leg

฿ 14,780.00

OFFICE CHAIRS 1 Piece(s) 19 Day(s) Mandarin Orange Chair CR-G183F6CGEY3-W CR-G183F6CGEY3-W 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Plastic
  • Size of Seat Surface(mm)
    450×425
  • Sitting Height(mm)
    430×520
  • Height(mm)
    810×900
  • Detailed Material
    Back Panel: PP (polypropylene), Back Pad: polyester, polyurethane foam, Seat Panel: steel plate, Seat Pad: polyester, molded urethane, Elbow: PP (polypropylene), Leg: reinforced nylon
  • Capacity
    1 Leg

Product Description

[Materials]Backboard: PP (Polypropylene); Back Pad: Polyester/Polyurethane foam; Seat plate: Steel plate; Seat pad: Polyester and molded urethane; Elbows: PP (Polypropylene), Legs: Reinforced nylon

Part Number
2-9919-01
2-9919-02
2-9919-03
2-9919-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Product Name Manufacturer Model Number Capacity

฿ 14,780.00

OFFICE CHAIRS 1 Piece(s) 19 Day(s) Soft Gray Chair CR-G183F6CGEE3-W CR-G183F6CGEE3-W 1 Leg

฿ 14,780.00

OFFICE CHAIRS 1 Piece(s) 19 Day(s) Leaf Green Chair CR-G183F6CGEQ3-W CR-G183F6CGEQ3-W 1 Leg

฿ 14,780.00

OFFICE CHAIRS 1 Piece(s) 19 Day(s) Soft Blue Chair CR-G183F6CGET3-W CR-G183F6CGET3-W 1 Leg

฿ 14,780.00

OFFICE CHAIRS 1 Piece(s) 19 Day(s) Mandarin Orange Chair CR-G183F6CGEY3-W CR-G183F6CGEY3-W 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1