(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cleaner Dry Type, Paper Pack Type

Cleaner Dry Type, Paper Pack Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9990-11

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Other
    Option
  • Size(mm)
    -
  • Specifications
    Filter
  • Weight
    -
  • Tank Capacity(L)
    -
  • Manufacturer Product Name
    Paper Pack Filter for Cleaner 10 pcs
  • Manufacturer Model Number
    Paper Pack Filter
  • Power Supply
    -
  • Power cord length(m)
    -
  • Power Consumption(W)
    -
  • Suction Power(W)
    -
  • Air Amount
    -
  • Accessory
    -
  • Maximum Vacuum Pressure
    -
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
2-9990-11
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Other Size
(mm)
Specifications Weight Tank Capacity
(L)
Manufacturer Product Name Manufacturer Model Number Power Supply Power cord length
(m)
Power Consumption
(W)
Suction Power
(W)
Air Amount Accessory Maximum Vacuum Pressure Amount Of Content

฿ 1,575.00

CLEANERS(DRY TYPE) 1 Pack(s)

10 Pieces Per Package

19 Day(s) Option - Filter - - Paper Pack Filter for Cleaner 10 pcs Paper Pack Filter - - - - - - - 1 Bag (10 Sheets)

Basic Specifications

Product Description

Adopts a paper pack filter for easy trash disposal.

Specifications of 2-9990-11

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Other
    Option
  • Size(mm)
    -
  • Specifications
    Filter
  • Weight
    -
  • Tank Capacity(L)
    -
  • Manufacturer Product Name
    Paper Pack Filter for Cleaner 10 pcs
  • Manufacturer Model Number
    Paper Pack Filter
  • Power Supply
    -
  • Power cord length(m)
    -
  • Power Consumption(W)
    -
  • Suction Power(W)
    -
  • Air Amount
    -
  • Accessory
    -
  • Maximum Vacuum Pressure
    -
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
2-9990-11
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Other Size
(mm)
Specifications Weight Tank Capacity
(L)
Manufacturer Product Name Manufacturer Model Number Power Supply Power cord length
(m)
Power Consumption
(W)
Suction Power
(W)
Air Amount Accessory Maximum Vacuum Pressure Amount Of Content

฿ 1,575.00

CLEANERS(DRY TYPE) 1 Pack(s)

10 Pieces Per Package

19 Day(s) Option - Filter - - Paper Pack Filter for Cleaner 10 pcs Paper Pack Filter - - - - - - - 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1