(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Power Cleaner Pail Type

High Power Cleaner Pail Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 50,860.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-9956-01 SALE
2-9957-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Application Type Tank Capacity
(L)
Manufacturer Product Name Manufacturer Model Number Air Amount Accessory Amount Of Content

฿ 50,860.00

฿ 40,688.00

CLEANERS(DRY & WET TYPE) 1 Piece(s) 19 Day(s) Other Universal Type Liquid: 8, Dust: 12 High Power Cleaner SGV-110A-PC SGV-110A-PC 2.6m³/min ø38 GLMM Hose 2 m, Resin Straight Pipe x 2 pcs, ø38-25T Type Nozzle, ø8-20 Drain Nozzle, ø38 Gap Nozzle Large, Stepped Nozzle 1 unit

฿ 55,925.00

฿ 44,740.00

CLEANERS(DRY & WET TYPE) 1 Piece(s) 19 Day(s) Dry Type Dry Type Only 12 High Power Cleaner SGV-110DPPC SGV-110DP-PC 2.5m³/min ø38 Antistatic Grounded Hose 2 m, ø38 Aluminum Straight Pipe x 1, ø38-25T Type Nozzle, ø38 Gap Nozzle Large 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Type
    Pail Type
  • Size(mm)
    336X336X682
  • Specifications
    Tank: pail PC included
  • Weight
    13kg
  • Power Supply
    100 VAC 50/60 Hz cord length / 8 m
  • Power Consumption(W)
    1100
  • Maximum Vacuum Pressure
    30kPa
  • Amount Of Content
    1 unit

Product Description

· Equipped with an all-purpose, high power, quiet design filter capable of water, oil, and general waste dust collection.
· Everything can be washed with water except the motor unit.

Part Number
2-9956-01 SALE
2-9957-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Application Type Tank Capacity
(L)
Manufacturer Product Name Manufacturer Model Number Air Amount Accessory Amount Of Content

฿ 50,860.00

฿ 40,688.00

CLEANERS(DRY & WET TYPE) 1 Piece(s) 19 Day(s) Other Universal Type Liquid: 8, Dust: 12 High Power Cleaner SGV-110A-PC SGV-110A-PC 2.6m³/min ø38 GLMM Hose 2 m, Resin Straight Pipe x 2 pcs, ø38-25T Type Nozzle, ø8-20 Drain Nozzle, ø38 Gap Nozzle Large, Stepped Nozzle 1 unit

฿ 55,925.00

฿ 44,740.00

CLEANERS(DRY & WET TYPE) 1 Piece(s) 19 Day(s) Dry Type Dry Type Only 12 High Power Cleaner SGV-110DPPC SGV-110DP-PC 2.5m³/min ø38 Antistatic Grounded Hose 2 m, ø38 Aluminum Straight Pipe x 1, ø38-25T Type Nozzle, ø38 Gap Nozzle Large 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1