(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ASPURE Table-Top Antistatic Mat

ASPURE Table-Top Antistatic Mat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-2159-02

  • Thickness(mm)
    3
  • Width(mm)
    480
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    595
  • Color
    Gray
  • Specifications
    Front surface embossed, with a cord for grounding (length: approx. 430 to 800 mm)
  • Detailed colors
    Front surface: gray, Back surface: black
  • Product Name
    ASPURE Table-Top Antistatic Mat CPM-L
  • Manufacturer Model Number
    CPM-L
  • Material
    Electrically Conductive Rubber
  • Surface resistance value(Ω)
    Front Side: 109-11/Entrance, Rear Side: 103-6/Entrance
  • 1 pc.
Part Number
2-2159-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,840.00

STATIC ELECTRICITY MEASURES M 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Thickness(mm)
    3
  • Width(mm)
    480
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    595
  • Color
    Gray
  • Specifications
    Front surface embossed, with a cord for grounding (length: approx. 430 to 800 mm)
  • Detailed colors
    Front surface: gray, Back surface: black
  • Product Name
    ASPURE Table-Top Antistatic Mat CPM-L
  • Manufacturer Model Number
    CPM-L
  • Material
    Electrically Conductive Rubber
  • Surface resistance value(Ω)
    Front Side: 109-11/Entrance, Rear Side: 103-6/Entrance
  • 1 pc.

Product Description

[Features]
· Desktop mat that prevents the generation and charging of static electricity.
· Convenient for use as an anti-static countermeasure for computers and small spaces.
· Prevents dust from adhering to PCs, etc.
· Anti-slip processed.

Specifications of 2-2159-02

  • Thickness(mm)
    3
  • Width(mm)
    480
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    595
  • Color
    Gray
  • Specifications
    Front surface embossed, with a cord for grounding (length: approx. 430 to 800 mm)
  • Detailed colors
    Front surface: gray, Back surface: black
  • Product Name
    ASPURE Table-Top Antistatic Mat CPM-L
  • Manufacturer Model Number
    CPM-L
  • Material
    Electrically Conductive Rubber
  • Surface resistance value(Ω)
    Front Side: 109-11/Entrance, Rear Side: 103-6/Entrance
  • 1 pc.
Part Number
2-2159-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,840.00

STATIC ELECTRICITY MEASURES M 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1