(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ASPURE DIT Gun Ionizer

ASPURE DIT Gun Ionizer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3008-01

  • Product Type
    Can type
  • Type
    Direct current method
  • Specifications
    Maximum Air Pressure: 5 kgf/cm2, Compressor Connection Diameter: Outer Diameter of φ6 mm, Ion Needle: Made with Titanium
  • Product Name
    APDIT Gun Ionizer ZM-G1G
  • Manufacturer Model Number
    ZM-G1G
  • Power Supply
    DC24V0.15A50/60Hz
  • Footnotes
    * Compressor and AC adapter are not provided with the main unit.
  • Ozone Generation Amount
    0.05ppm or Less
  • Ion Balance
    ±15V
  • Amount Of Content
    1 unit
Part Number
1-3008-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,888.22

STATIC ELECTRICITY REMOVAL TO 1 Piece(s) 5 Day(s) 1 unit

Basic Specifications

  • Product Type
    Can type
  • Type
    Direct current method
  • Specifications
    Maximum Air Pressure: 5 kgf/cm2, Compressor Connection Diameter: Outer Diameter of φ6 mm, Ion Needle: Made with Titanium
  • Product Name
    APDIT Gun Ionizer ZM-G1G
  • Manufacturer Model Number
    ZM-G1G
  • Power Supply
    DC24V0.15A50/60Hz
  • Footnotes
    * Compressor and AC adapter are not provided with the main unit.
  • Ozone Generation Amount
    0.05ppm or Less
  • Ion Balance
    ±15V
  • Amount Of Content
    1 unit

Specifications of 1-3008-01

  • Product Type
    Can type
  • Type
    Direct current method
  • Specifications
    Maximum Air Pressure: 5 kgf/cm2, Compressor Connection Diameter: Outer Diameter of φ6 mm, Ion Needle: Made with Titanium
  • Product Name
    APDIT Gun Ionizer ZM-G1G
  • Manufacturer Model Number
    ZM-G1G
  • Power Supply
    DC24V0.15A50/60Hz
  • Footnotes
    * Compressor and AC adapter are not provided with the main unit.
  • Ozone Generation Amount
    0.05ppm or Less
  • Ion Balance
    ±15V
  • Amount Of Content
    1 unit
Part Number
1-3008-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,888.22

STATIC ELECTRICITY REMOVAL TO 1 Piece(s) 5 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1