(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corona Electrostatic Gun

Corona Electrostatic Gun

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9740-01

  • Product Type
    Can type
  • Type
    AC System
  • Specifications
    Negative Polarity Type
  • Power Consumption
    50VA
  • Product Name
    Corona Electrostatic Gun GC90-N
  • Manufacturer Model Number
    GC90-N
  • Effective range
    50~250mm
  • Accessory
    Control Cable (5 m), Power Cable (3 m), Ground Wire (3 m)
  • Specification details
    Charging Method: Corona Ion Generation Method
  • Footnotes
    * Also applicable to positive polarity.
  • Input Voltage
    AC100V50/60Hz
  • Maximum Output Voltage
    DC90kV
  • Maximum Output Voltage
    80μA
  • Amount Of Content
    1 unit
Part Number
2-9740-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 181,489.00

฿ 149,456.19

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Can type
  • Type
    AC System
  • Specifications
    Negative Polarity Type
  • Power Consumption
    50VA
  • Product Name
    Corona Electrostatic Gun GC90-N
  • Manufacturer Model Number
    GC90-N
  • Effective range
    50~250mm
  • Accessory
    Control Cable (5 m), Power Cable (3 m), Ground Wire (3 m)
  • Specification details
    Charging Method: Corona Ion Generation Method
  • Footnotes
    * Also applicable to positive polarity.
  • Input Voltage
    AC100V50/60Hz
  • Maximum Output Voltage
    DC90kV
  • Maximum Output Voltage
    80μA
  • Amount Of Content
    1 unit

Specifications of 2-9740-01

  • Product Type
    Can type
  • Type
    AC System
  • Specifications
    Negative Polarity Type
  • Power Consumption
    50VA
  • Product Name
    Corona Electrostatic Gun GC90-N
  • Manufacturer Model Number
    GC90-N
  • Effective range
    50~250mm
  • Accessory
    Control Cable (5 m), Power Cable (3 m), Ground Wire (3 m)
  • Specification details
    Charging Method: Corona Ion Generation Method
  • Footnotes
    * Also applicable to positive polarity.
  • Input Voltage
    AC100V50/60Hz
  • Maximum Output Voltage
    DC90kV
  • Maximum Output Voltage
    80μA
  • Amount Of Content
    1 unit
Part Number
2-9740-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 181,489.00

฿ 149,456.19

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1