(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dust Collector VC-1100

Dust Collector VC-1100

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5983-11

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Type
    Dust type
  • Size(mm)
    350X345X435
  • Weight
    5.5kg
  • Dust collection capacity(L)
    Dry: 15, Liquid / 12
  • Manufacturer Product Name
    Dust Collector VC-1100
  • Manufacturer Model Number
    VC-1100
  • Power Supply
    AC100V
  • Power cord length(m)
    2.5
  • Power Consumption(W)
    1050
  • Suction Power(W)
    160
  • Air Amount
    2.50㎥/min(MAX)
  • Noise level(dB)
    75
  • Accessory
    Hose (φ32 x 1.8 m) / Cartridge Filter (for Dry Type) / Filter Lock / Hose Connection Handle / Floor Brush (for Both Wet and Dry) / Sponge Filter (for Wet Type) / Crevice Nozzle
  • Degree of Vacuum
    16kPa(MAX)
  • Amount Of Content
    1 unit
Part Number
1-5983-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,818.00

DUST COLLECTORS 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Type
    Dust type
  • Size(mm)
    350X345X435
  • Weight
    5.5kg
  • Dust collection capacity(L)
    Dry: 15, Liquid / 12
  • Manufacturer Product Name
    Dust Collector VC-1100
  • Manufacturer Model Number
    VC-1100
  • Power Supply
    AC100V
  • Power cord length(m)
    2.5
  • Power Consumption(W)
    1050
  • Suction Power(W)
    160
  • Air Amount
    2.50㎥/min(MAX)
  • Noise level(dB)
    75
  • Accessory
    Hose (φ32 x 1.8 m) / Cartridge Filter (for Dry Type) / Filter Lock / Hose Connection Handle / Floor Brush (for Both Wet and Dry) / Sponge Filter (for Wet Type) / Crevice Nozzle
  • Degree of Vacuum
    16kPa(MAX)
  • Amount Of Content
    1 unit

Product Description

[Features]
Comes with a drain cap for convenient drainage.
Wet and dry type that can absorb water spilled on the floor.
Cartridge filter type.
Comes with a convenient drain for drainage.
Commercially available plastic bags can be attached.
The suction power is 160 W.
The maximum air volume is 2.50 m3/min.
[Applications]
Cleaning the inside of the car.
Store cleaning. , etc.

Specifications of 1-5983-11

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Type
    Dust type
  • Size(mm)
    350X345X435
  • Weight
    5.5kg
  • Dust collection capacity(L)
    Dry: 15, Liquid / 12
  • Manufacturer Product Name
    Dust Collector VC-1100
  • Manufacturer Model Number
    VC-1100
  • Power Supply
    AC100V
  • Power cord length(m)
    2.5
  • Power Consumption(W)
    1050
  • Suction Power(W)
    160
  • Air Amount
    2.50㎥/min(MAX)
  • Noise level(dB)
    75
  • Accessory
    Hose (φ32 x 1.8 m) / Cartridge Filter (for Dry Type) / Filter Lock / Hose Connection Handle / Floor Brush (for Both Wet and Dry) / Sponge Filter (for Wet Type) / Crevice Nozzle
  • Degree of Vacuum
    16kPa(MAX)
  • Amount Of Content
    1 unit
Part Number
1-5983-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,818.00

DUST COLLECTORS 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1