(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cleaner SAV-110R

Cleaner SAV-110R

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9989-01

  • Product Type
    Vacuum Cleaner
  • Application
    For Both Dry and Wet Use
  • Size(mm)
    340X360X485
  • Weight
    8.2kg
  • Tank Capacity(L)
    8 (liquid 6.5)
  • Manufacturer Product Name
    Cleaner SAV-110R
  • Manufacturer Model Number
    SAV-110R
  • Power Supply
    AC100V50/60Hz
  • Power cord length(m)
    8
  • Suction Power(W)
    285
  • Air Amount
    2.6kL/min
  • Noise level(dB)
    73
  • Accessory
    ø32 Floor Nozzle, ø32 Gap Nozzle, ø32 PVC Straight Pipe (2-Piece Set), ø32 Hose (1.8 m)
  • Maximum Vacuum Pressure
    23kPa
  • Amount Of Content
    1 unit
Part Number
2-9989-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,085.00

฿ 11,268.00

CLEANERS(DRY & WET TYPE) 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    For Both Dry and Wet Use
  • Size(mm)
    340X360X485
  • Weight
    8.2kg
  • Tank Capacity(L)
    8 (liquid 6.5)
  • Manufacturer Product Name
    Cleaner SAV-110R
  • Manufacturer Model Number
    SAV-110R
  • Power Supply
    AC100V50/60Hz
  • Power cord length(m)
    8
  • Suction Power(W)
    285
  • Air Amount
    2.6kL/min
  • Noise level(dB)
    73
  • Accessory
    ø32 Floor Nozzle, ø32 Gap Nozzle, ø32 PVC Straight Pipe (2-Piece Set), ø32 Hose (1.8 m)
  • Maximum Vacuum Pressure
    23kPa
  • Amount Of Content
    1 unit

Product Description

·It is lightweight, compact and convenient to carry.
·The filter and dust tank can be washed with water for easy maintenance.

Specifications of 2-9989-01

  • Product Type
    Vacuum Cleaner
  • Application
    For Both Dry and Wet Use
  • Size(mm)
    340X360X485
  • Weight
    8.2kg
  • Tank Capacity(L)
    8 (liquid 6.5)
  • Manufacturer Product Name
    Cleaner SAV-110R
  • Manufacturer Model Number
    SAV-110R
  • Power Supply
    AC100V50/60Hz
  • Power cord length(m)
    8
  • Suction Power(W)
    285
  • Air Amount
    2.6kL/min
  • Noise level(dB)
    73
  • Accessory
    ø32 Floor Nozzle, ø32 Gap Nozzle, ø32 PVC Straight Pipe (2-Piece Set), ø32 Hose (1.8 m)
  • Maximum Vacuum Pressure
    23kPa
  • Amount Of Content
    1 unit
Part Number
2-9989-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,085.00

฿ 11,268.00

CLEANERS(DRY & WET TYPE) 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1