(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-9956-02 |
2-9957-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Type | Tank Capacity (L) |
Manufacturer Product Name | Manufacturer Model Number | Air Amount | Accessory | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 66,052.00 ฿ 52,841.60 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 19 Day(s) | Other | Universal Type | Liquid: 16, Dust: 22 | High Power Cleaner SGV-110A | SGV-110A | 2.6㎥/min | ø38 GLMM Hose 2 m, Resin Straight Pipe x 2 pcs, ø38-25T Type Nozzle, ø8-20 Drain Nozzle, ø38 Gap Nozzle Large, Stepped Nozzle | 1 unit | ||
฿ 73,138.00 ฿ 54,853.50 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 19 Day(s) | Dry Type | Dry Type Only | 22 | High Power Cleaner SGV-110DP | SGV-110DP | 2.5㎥/min | ø38 Antistatic Grounded Hose 2 m, ø38 Aluminum Straight Pipe x 1, ø38-25T Type Nozzle, ø38 Gap Nozzle Large | 1 unit |
· Equipped with an all-purpose, high power, quiet design filter capable of water, oil, and general waste dust collection.
· Everything can be washed with water except the motor unit.
Part Number |
---|
2-9956-02 |
2-9957-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Type | Tank Capacity (L) |
Manufacturer Product Name | Manufacturer Model Number | Air Amount | Accessory | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 66,052.00 ฿ 52,841.60 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 19 Day(s) | Other | Universal Type | Liquid: 16, Dust: 22 | High Power Cleaner SGV-110A | SGV-110A | 2.6㎥/min | ø38 GLMM Hose 2 m, Resin Straight Pipe x 2 pcs, ø38-25T Type Nozzle, ø8-20 Drain Nozzle, ø38 Gap Nozzle Large, Stepped Nozzle | 1 unit | ||
฿ 73,138.00 ฿ 54,853.50 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 19 Day(s) | Dry Type | Dry Type Only | 22 | High Power Cleaner SGV-110DP | SGV-110DP | 2.5㎥/min | ø38 Antistatic Grounded Hose 2 m, ø38 Aluminum Straight Pipe x 1, ø38-25T Type Nozzle, ø38 Gap Nozzle Large | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?