(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AS ONE Corporation Liquid Absorption Roll, 38 cm × 40 m

AS ONE Corporation Liquid Absorption Roll, 38 cm × 40 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,832.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1581-01
3-1581-02
3-1581-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Application Manufacturer Product Name Manufacturer Model Number Application details Amount Of Content

฿ 6,832.00

ABSORBENTS(ROLL TYPE) 1 Piece(s) 19 Day(s) For Oil, Water, Solvents Liquid Absorbing Roll (Water/Oil/Solvent) GR250 GR250 Water, oil, and solvent 1 Roll

฿ 6,832.00

ABSORBENTS(ROLL TYPE) 1 Piece(s) 19 Day(s) For Oil/Solvents Liquid Absorbing Roll (Oil/Solvent) OR250 OR250 Oil, solvent 1 Roll

฿ 11,275.00

ABSORBENTS(ROLL TYPE) 1 Piece(s) 19 Day(s) For Oil, Water, Acid, Alkali Liquid Absorbent Roll CR250 CR250 Water, oil, solvent, acid, and alkali 1 Roll

Basic Specifications

  • Product Type
    Roll
  • Size(mm)
    38cmX40m
  • Weight
    Approx. 4 kg
  • Maximum Oil Absorption(l/m2)
    50 L/roll
  • Material
    PP (Polypropylene)
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Liquid absorbent rolls that quickly absorb liquid hazardous materials.
· Can cover a wide range of liquid leaks.
· Perforated roughly every 40 cm, and can be cut out by hand.

Part Number
3-1581-01
3-1581-02
3-1581-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Application Manufacturer Product Name Manufacturer Model Number Application details Amount Of Content

฿ 6,832.00

ABSORBENTS(ROLL TYPE) 1 Piece(s) 19 Day(s) For Oil, Water, Solvents Liquid Absorbing Roll (Water/Oil/Solvent) GR250 GR250 Water, oil, and solvent 1 Roll

฿ 6,832.00

ABSORBENTS(ROLL TYPE) 1 Piece(s) 19 Day(s) For Oil/Solvents Liquid Absorbing Roll (Oil/Solvent) OR250 OR250 Oil, solvent 1 Roll

฿ 11,275.00

ABSORBENTS(ROLL TYPE) 1 Piece(s) 19 Day(s) For Oil, Water, Acid, Alkali Liquid Absorbent Roll CR250 CR250 Water, oil, solvent, acid, and alkali 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1