(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet (Sealed Lens Type)

Helmet (Sealed Lens Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9676-01

  • Color
    White
  • Product Type
    American Type
  • Transparent visor
    Available
  • Shield surface, slider surface
    Available
  • Ventilation holes
    Available
  • Shock-absorbing liner (KP)
    Available
  • Material
    ABS Resin
  • Weight(g)
    544
  • Size(cm)
    Mounting Size: 53-62
  • Color Details
    White
  • Manufacturer Product Name
    Helmet 391F-S-C White
  • Manufacturer Model Number
    391F-S-C
  • Material Details
    Hat body: ABS resin. Visor/perforated cover/shield lens: PC (polycarbonate/with anti fogging)
  • Specification details
    Safety helmet passed by Ministry of Health, Labour and Welfare of Japan (protection against flying/falling objects or falls), has undergone anti-static treatment and has shielding lens (lens is removable).
  • Amount Of Content
    1 pc.
Part Number
2-9676-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,139.43

HELMETS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Color
    White
  • Product Type
    American Type
  • Transparent visor
    Available
  • Shield surface, slider surface
    Available
  • Ventilation holes
    Available
  • Shock-absorbing liner (KP)
    Available
  • Material
    ABS Resin
  • Weight(g)
    544
  • Size(cm)
    Mounting Size: 53-62
  • Color Details
    White
  • Manufacturer Product Name
    Helmet 391F-S-C White
  • Manufacturer Model Number
    391F-S-C
  • Material Details
    Hat body: ABS resin. Visor/perforated cover/shield lens: PC (polycarbonate/with anti fogging)
  • Specification details
    Safety helmet passed by Ministry of Health, Labour and Welfare of Japan (protection against flying/falling objects or falls), has undergone anti-static treatment and has shielding lens (lens is removable).
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The 2-9676 type incorporates styrol liners for protection against dropped objects.
· Visor has undergone scratch-resistant hard coating processing, and ultraviolet rays are also cut by 99.9%.
· The vent hole cover prevents stuffiness. The interior and chin strap are made of deodorizing material.

Specifications of 2-9676-01

  • Color
    White
  • Product Type
    American Type
  • Transparent visor
    Available
  • Shield surface, slider surface
    Available
  • Ventilation holes
    Available
  • Shock-absorbing liner (KP)
    Available
  • Material
    ABS Resin
  • Weight(g)
    544
  • Size(cm)
    Mounting Size: 53-62
  • Color Details
    White
  • Manufacturer Product Name
    Helmet 391F-S-C White
  • Manufacturer Model Number
    391F-S-C
  • Material Details
    Hat body: ABS resin. Visor/perforated cover/shield lens: PC (polycarbonate/with anti fogging)
  • Specification details
    Safety helmet passed by Ministry of Health, Labour and Welfare of Japan (protection against flying/falling objects or falls), has undergone anti-static treatment and has shielding lens (lens is removable).
  • Amount Of Content
    1 pc.
Part Number
2-9676-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,139.43

HELMETS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1