(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Paper Cap (Disposable Type)

Paper Cap (Disposable Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9679-01

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Head circumference(cm)
    Suitable up to 580 mm
  • Specifications
    Disposable type
  • Manufacturer Product Name
    Paper hat 75-A
  • Manufacturer Model Number
    75-A
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
2-9679-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 460.00

GOODS FOR HELMET 1 Pack(s)

10 Pieces Per Package

31 Day(s) 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Head circumference(cm)
    Suitable up to 580 mm
  • Specifications
    Disposable type
  • Manufacturer Product Name
    Paper hat 75-A
  • Manufacturer Model Number
    75-A
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

[Features]
· Suitable as a lining under helmets for factory tours, etc.

Specifications of 2-9679-01

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Head circumference(cm)
    Suitable up to 580 mm
  • Specifications
    Disposable type
  • Manufacturer Product Name
    Paper hat 75-A
  • Manufacturer Model Number
    75-A
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
2-9679-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 460.00

GOODS FOR HELMET 1 Pack(s)

10 Pieces Per Package

31 Day(s) 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1