(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Direct Coupled Gas Mask (for Medium Concentrations of 1.0% or Lower)

Direct Coupled Gas Mask (for Medium Concentrations of 1.0% or Lower)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of 1-8554-11

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Details Type
    Direct coupled gas mask
  • Manufacturer Product Name
    Isolation Type Gas Mask GM164
  • Manufacturer Model Number
    GM164
  • Footnotes
    Travel-Bag/absorption can not included.
  • Specification details
    Speaking diaphragm provided, for medium concentration of 1.0% or lower (* concentration of 1.5% or lower in case of ammonia).
  • Material
    Eyepiece / PC (Polycarbonate, Surface Hardening Treatment), Face Contact Part / Silicone Rubber
  • Weight(g)
    595 or less (hedron only)
  • National Certification Qualification
    No. TN206
  • 1 pc.
Part Number
1-8554-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,095.00

฿ 12,076.00

GAS RESPIRATORS 1 Piece(s) 35 Day(s) 1 pc.

Basic Specifications

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Details Type
    Direct coupled gas mask
  • Manufacturer Product Name
    Isolation Type Gas Mask GM164
  • Manufacturer Model Number
    GM164
  • Footnotes
    Travel-Bag/absorption can not included.
  • Specification details
    Speaking diaphragm provided, for medium concentration of 1.0% or lower (* concentration of 1.5% or lower in case of ammonia).
  • Material
    Eyepiece / PC (Polycarbonate, Surface Hardening Treatment), Face Contact Part / Silicone Rubber
  • Weight(g)
    595 or less (hedron only)
  • National Certification Qualification
    No. TN206
  • 1 pc.

Product Description

[Features]
·With speaking apparatus (1-8554-11)
·For middle concentration use, 1.0% or less (1-8554-11)

Specifications of 1-8554-11

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Details Type
    Direct coupled gas mask
  • Manufacturer Product Name
    Isolation Type Gas Mask GM164
  • Manufacturer Model Number
    GM164
  • Footnotes
    Travel-Bag/absorption can not included.
  • Specification details
    Speaking diaphragm provided, for medium concentration of 1.0% or lower (* concentration of 1.5% or lower in case of ammonia).
  • Material
    Eyepiece / PC (Polycarbonate, Surface Hardening Treatment), Face Contact Part / Silicone Rubber
  • Weight(g)
    595 or less (hedron only)
  • National Certification Qualification
    No. TN206
  • 1 pc.
Part Number
1-8554-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,095.00

฿ 12,076.00

GAS RESPIRATORS 1 Piece(s) 35 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1