(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-932-01 |
2-932-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (g) |
Product Name | Manufacturer Model Number | Noise | Air Amount | Anti-static performance | Ozone Concentration | Ion Balance | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,562.00 |
STATIC ELECTRICITY REMOVAL TO | 1 Piece(s) | Same day | 113X54X129 | Approx. 1.0 (kg) | Static Electricity Eliminator Blower SIB-1DC | SIB-1DC | 35 dB or Less (Front 150 mm) | 0.88kL/min | Attenuation Time, 2.5 Seconds or Less (Front: 150 mm) | 0.01 ppm or less (forward direction: 150 mm) | ±10 V or less (forward 150 mm) | 1 unit | ||
฿ 16,338.95 |
STATIC ELECTRICITY REMOVAL TO | 1 Piece(s) | Same day | 180X72X202 | Approx. 2.0 (kg) | Static Electricity Eliminator Blower SIB-10DC | SIB-10DC | 45 dB or less (150 mm front) | 2.7 m³/min (MAX) | Attenuation Time, 2 Seconds or Less (Front: 300 mm) | 0.02 ppm or less (forward direction: 150 mm) | ±10 V or less (forward 300 mm) | 1 unit |
[Features]
· Thanks to the DC method with excellent static elimination efficiency, stable static elimination is possible.
· Stepless air flow adjustment is possible, as well as adjustment depending on the workpiece type and distance.
· The front and back covers are removable and easy to maintain.
Part Number |
---|
2-932-01 |
2-932-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (g) |
Product Name | Manufacturer Model Number | Noise | Air Amount | Anti-static performance | Ozone Concentration | Ion Balance | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,562.00 |
STATIC ELECTRICITY REMOVAL TO | 1 Piece(s) | Same day | 113X54X129 | Approx. 1.0 (kg) | Static Electricity Eliminator Blower SIB-1DC | SIB-1DC | 35 dB or Less (Front 150 mm) | 0.88kL/min | Attenuation Time, 2.5 Seconds or Less (Front: 150 mm) | 0.01 ppm or less (forward direction: 150 mm) | ±10 V or less (forward 150 mm) | 1 unit | ||
฿ 16,338.95 |
STATIC ELECTRICITY REMOVAL TO | 1 Piece(s) | Same day | 180X72X202 | Approx. 2.0 (kg) | Static Electricity Eliminator Blower SIB-10DC | SIB-10DC | 45 dB or less (150 mm front) | 2.7 m³/min (MAX) | Attenuation Time, 2 Seconds or Less (Front: 300 mm) | 0.02 ppm or less (forward direction: 150 mm) | ±10 V or less (forward 300 mm) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?