1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eco Keeper (Simple Wattmeter)

Eco Keeper (Simple Wattmeter)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,427.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Simply connect between the outlet and electric appliance to measure the power.

 
Part Number
2-3233-11
2-3233-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Height
(mm)
Manufacturer Product Name Manufacturer Model Number Weight Specifications

฿ 1,427.00

STATIC FINDERS 1 Piece(s) 19 Day(s) 622870Eco Keeper EC-03NEC-03NApprox. 85 gCapacity: 15 A at max. (1,500 W at max.) The following 6 items can be checked: (1) used hours, (2) accumulated electricity charges, (3) electricity rate per hour, (4) instantaneous electric power, (5) accumulated electric power, (6) CO2 emissions.

฿ 4,078.00

STATIC FINDERS 1 Piece(s) 19 Day(s) 7463128Eco Keeper EC-100AEC-100A (for outlets in high places)Approx. 210 gCapacity: 15 A at max. (1,500 W at max.). A motion sensor is incorporated, and the LCD and the backlight light up automatically when a person comes close. The following 5 items can be checked: (1) instantaneous electric power, (2) accumulated electric power, (3) electricity rate per hour, (4) accumulated electricity charges, (5) CO2 emissions.

Loading...

  1. 1

Basic Information

Product Type Digital Clamp Meter Alternating Current Voltage(V) 100(50/60Hz) Measurement accuracy ±(2% + 2 digit) (When an instrument with at least 10 W and power factor 1 is connected)
Measuring Range 1~1500W Power Consumption 1W or less