1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp Type Wireless Wattmeter

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Clamp Type Wireless Wattmeter
  • Clamp Type Wireless Wattmeter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,058.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Power consumption, CO₂ emissions, and electricity charges can all be checked easily.
· Power in distant places can be checked using the monitor at your fingertips.
· Allows easy importing and analysis of data via PC-USB connection.

 
Part Number
1-2804-01
1-2804-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Height
(mm)
Measuring Range Manufacturer Product Name Manufacturer Model Number Weight

฿ 3,058.00

CLAMP TYPE POWER METER 1 Piece(s) 19 Day(s) 342057500m~90A90A clamp sensor CTS-90CTS-90 (90A Clamp Sensor for Replacement)55g

฿ 3,568.00

CLAMP TYPE POWER METER 1 Piece(s) 19 Day(s) 553850500m~120A120 A clamp sensor CTS-120CTS-120 (120A Clamp Sensor)100g

Loading...

  1. 1

Basic Information

Product Type Other Accessory