1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spectrum Analyzer

SPECTRUM ANALYZER

Spectrum Analyzer
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 59,288.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Equipped with marker measurement (5 markers, 5 peak markers) function.
·3 traces (shown in green, orange and yellow) can be displayed in different colors.

 
Part Number
2-1442-11 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 59,288.00

฿ 47,430.40

SPECTRUM ANALYZER 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 296 Depth(mm) 115 Height(mm) 152
Frequency properties(Hz) 150K~3G Resolution(Hz) 0.1M Manufacturer Product Name Spectrum Analyzer GSP-730
Manufacturer Model Number Part Number: GSP-730 Weight Approx. 2.2 kg Specifications Frequency accuracy: ±50 kHz (frequency span: 0.3 GHz to 2.6 GHz, 20 ±5°C). RBW range: 30 kHz, 100 kHz, 300 kHz, 1 MHz. RBW accuracy:±25%. Span setting: 1 MHz to 3 GHz, Full span, Zero span. Displayed average noise level: ≤ -100 dBm (Center frequency: 1 GHz, RBW: 30 kHz). Amplitude reference level setting range:+20 to -40 dBm. Power measurement items: ACPR, OCBW, CHANNEL POWER. Amplitude accuracy: ±2 dB (1 GHz, span 5MHz). Power Supply: 100 to 240 VAC, 50/60 Hz.

Please check the type/dimensions/specifications of the part 2-1442-11 in the Spectrum Analyzer series.