(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Sensor can be replaced easily with a separately sold sensor cartridge containing the calibration data in memory.
· The alarm setting can be changed as desired (alarm concentration x 2, alarm retention/self-restore).
· Using the external alarm output, it is possible to control the rotating lamp, solenoid valve, etc.
Part Number |
---|
2-9970-01 |
2-9970-02 |
2-9970-03 |
2-9970-04 |
2-9970-05 |
2-9970-06 |
2-9970-08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Target gas | Manufacturer Product Name | Manufacturer Model Number | Detection Principle | Detection Range | Alarm Set Value |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 51,892.00 ฿ 41,513.60 | INSPECTION TUBE | 1 Piece(s) | 19 Day(s) | Hydrogen | Gas Detection Alarm GB-HD | GB-HD | Contact Combustion Type | Hydrogen: 0-100% LEL | 10・20%LEL | ||
฿ 51,892.00 ฿ 41,513.60 | INSPECTION TUBE | 1 Piece(s) | 19 Day(s) | Methane | Gas Detection Alarm GB-MT | GB-MT | Contact Combustion Type | Methane / 0-100% LEL | 10・20%LEL | ||
฿ 51,892.00 ฿ 41,513.60 | INSPECTION TUBE | 1 Piece(s) | 19 Day(s) | Propane | Gas Detection Alarm GB-PP | GB-PP | Contact Combustion Type | Propane / 0–100% LEL | 10・20%LEL | ||
฿ 50,305.00 ฿ 40,244.00 | INSPECTION TUBE | 1 Piece(s) | 19 Day(s) | Carbon Monoxide | Gas Detection Alarm GB-CO | GB-CO | Electrochemical type | Carbon Monoxide/0-500 ppm | 25・100ppm | ||
฿ 50,305.00 ฿ 40,244.00 | INSPECTION TUBE | 1 Piece(s) | 40 Day(s) | Hydrogen sulfide | Gas Detection Alarm GB-HS | GB-HS | Electrochemical type | Hydrogen Sulfide/0-100 ppm | 5・10ppm | ||
฿ 50,305.00 ฿ 40,244.00 | INSPECTION TUBE | 1 Piece(s) | 40 Day(s) | Sulfur Dioxide | Gas Detection Alarm GB-SD | GB-SD | Electrochemical type | Sulfur Dioxide/0.0-50.0 ppm | 2.0・5.0ppm | ||
฿ 51,892.00 ฿ 41,513.60 | INSPECTION TUBE | 1 Piece(s) | 19 Day(s) | Ammonia | Gas Detection Alarm GB-AN | GB-AN | Electrochemical type | Ammonia/0-100 ppm | 25・50ppm |
Loading...
Product Type | Gas Sensor | Size | 167X40X82mm | Mass(g) | 250 |
---|---|---|---|---|---|
Operating Temperature(°C) | 0–40 | Humidity | 15-85% RH (No Condensation Allowed) | Power Supply | 100 VAC 50/60 Hz (AC adapter included) |
Alarm function | Electronic buzzer, high intensity red LED, external alarm output (relay non-voltage, 1c contact, 30 VDC, 1 A), 2-step alarm specifications (arbitrarily variable) | Analog Output | 4-20mA(F.S.) |
How can we improve?
How can we improve?