1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Gas Monitor (MX4 Series) (2-9982-01)

MULTI GAS MONITOR

Multi Gas Monitor (MX4 Series) (2-9982-01)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suction type enables remote measurements to be made from 30 m away.
· Robust and secure waterproof structure (IP66/67).

 
Part Number
2-9982-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTarget gas Size Air Sampling Method Measurement target gas Manufacturer Product Name Manufacturer Model Number Mass
(g)

฿ 64,908.00

฿ 51,926.40

MULTI GAS MONITOR 1 Piece(s) 40 Day(s) Oxygen / Hydrogen sulfide / Flammable Gas103X58X30mmDiffusion TypeOxygen, hydrogen sulfide, flammable gasMulti Gas Monitor MX4-OHPMX4-OHP182

Loading...

  1. 1

Basic Information

Product Type Gas Sensor Measuring Range Oxygen: 0-30%, Hydrogen Sulfide: 0-500 ppm, Flammable Gas (Other Than Methane): 0-100% LEL Operating Temperature(°C) -20~50
Humidity 15 to 95% (no condensation) Power Supply Lithium Ion Battery (Charger Included) Structure Dust-proof and waterproof structure (IP66/67)
Explosion-proof performance IECEx Ex d ia II C T4 Gb

Please check the type/dimensions/specifications of the part 2-9982-01 in the Multi Gas Monitor (MX4 Series) series.

Products with similar specification

Part Number
2-9982-02
2-9982-03
2-9982-04
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTarget gas Size Air Sampling Method Measurement target gas Manufacturer Product Name Manufacturer Model Number Mass
(g)

฿ 73,448.00

1 Piece(s) 40 Day(s) Flammable Gas / Oxygen / Carbon Monoxide / Hydrogen sulfide103X58X30mmDiffusion TypeOxygen, hydrogen sulfide, carbon monoxide, flammable gasMulti Gas Monitor MX4-OHCPMX4-OHCP182

฿ 75,646.00

1 Piece(s) 40 Day(s) Flammable Gas / Oxygen / Hydrogen sulfide172X67X66mmSuction TypeOxygen, hydrogen sulfide, flammable gasMulti Gas Monitor MX4P-OHPMX4P-OHP380

฿ 82,966.00

1 Piece(s) 40 Day(s) Flammable Gas / Oxygen / Carbon Monoxide / Hydrogen sulfide172X67X66mmSuction TypeOxygen, hydrogen sulfide, carbon monoxide, flammable gasMulti Gas Monitor MX4P-OHCPMX4P-OHCP380