Waterproof Portable Conductivity Meter

Brand :
AS ONE

Caution

    Product Description

    Waterproof, compact and high-precision conductivity meter.
    [Features]
    · Capable of measuring conductivity, TDS, salinity, resistivity and temperature with the 1 included electrode.
    · The large, easy-to-see LCD screen is lit up with a blue backlight.
    · Has an auto-off function (10 minutes / 20 minutes) and backlight display time setting function (1 minute / 3 minutes / 6 minutes).
    · Comes in a convenient carrying case.
    · Power supply: AA battery (1.5 V) × 2. (included for testing)
    · Size: Main body / 65 × 120 × 31 mm.
    · Weight: 180 g.
    · Waterproofing: IP57.

    Waterproof, Compact And High-Precision Portable Conductivity Meter

    Waterproof portable conductivity meter external appearance

    Capable of measuring conductivity, TDS, salinity, resistivity and temperature with the 1 included electrode.
    The large, easy-to-see LCD screen is lit up with a blue backlight. Has an auto-off function (10 min / 20 min) and backlight display time setting function (1 min / 3 min / 6 min), and comes in a convenient carrying case.

    Measurable range: Conductivity: 0.00 to 19.99 μS/cm, 20.0 to 199.9 μS/cm, 200 to 1,999 μS/cm, 2.00 to 19.99 mS/cm, 20.0 to 199.9 mS/cm; TDS: 0 to 100 g/L; salinity: 0 to 100 ppt; resistivity: 0 to 100 MΩ/cm; temperature: 0 to 50°C.
    Precision: ±1.0% FS ± 1 digit.

    About The Product Specifications

    Part No.Model NumberMeasurements
    1-2814-01AS710Conductivity, TDS, Salinity, Resistivity, Temperature
    1-2814-112301-SReplacement Electrode (K = 1 cm-1)
    1-2814-12DJS-0.1SOptional Electrode (K = 0.1 cm-1)
    1-2814-132310-SOptional Electrode (K = 10 cm-1)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Waterproof Portable Conductivity Meter | AS ONE | MISUMI Thailand