(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-6891-01 |
2-6891-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Measuring Range | Resolution | Specifications | Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | Measurement accuracy | Power supply details | Waterproof | Function | Accessory | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,800.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 15 Day(s) | pH Meter | pH: 0.00 to 14.00 pH, Temperature: 0 to +90°C, ORP: -1,000 to +1,000 mV | pH: 0.01 pH, Temperature: 0.1°C, ORP: 1 mV | Main Body | φ37.5X170 | Waterproof ORP/pH meter PH-6600 | PH-6600 (Main Body) | pH: ±0.1 pH, temperature: ±0.5°C, ORP: ±2% FS | CR2032 (3 V) Lithium Batteries x 2 (Included for Testing) | IP57 compliant | Maximum Value / Minimum Value Display, Hold Function, Auto Power Off Function | pH Sensor PH-6600S, Calibration Standard Solution (pH4/pH7), Preservation Solution | 1 unit | ||
฿ 2,844.59 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 5 Day(s) | Related Product | - | - | Replacement pH Sensor | - | Waterproof ORP/pH meter PH-6600S | PH-6600S | - | - | - | - | - | 1 pc. |
[Features]
· It can also be used as an ORP meter by replacing the sensor (sold separately).
Part Number |
---|
2-6891-01 |
2-6891-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Measuring Range | Resolution | Specifications | Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | Measurement accuracy | Power supply details | Waterproof | Function | Accessory | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,800.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 15 Day(s) | pH Meter | pH: 0.00 to 14.00 pH, Temperature: 0 to +90°C, ORP: -1,000 to +1,000 mV | pH: 0.01 pH, Temperature: 0.1°C, ORP: 1 mV | Main Body | φ37.5X170 | Waterproof ORP/pH meter PH-6600 | PH-6600 (Main Body) | pH: ±0.1 pH, temperature: ±0.5°C, ORP: ±2% FS | CR2032 (3 V) Lithium Batteries x 2 (Included for Testing) | IP57 compliant | Maximum Value / Minimum Value Display, Hold Function, Auto Power Off Function | pH Sensor PH-6600S, Calibration Standard Solution (pH4/pH7), Preservation Solution | 1 unit | ||
฿ 2,844.59 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 5 Day(s) | Related Product | - | - | Replacement pH Sensor | - | Waterproof ORP/pH meter PH-6600S | PH-6600S | - | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?