(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-1287-11 |
2-1287-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Manufacturer Product Name | Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 2,860.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | Replacement Sensor for PH-6011 | Waterproof pH meter for soil PH-6011S2 | PH-6011S2 | 1 pc. | ||
฿ 2,800.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | Replacement Sensor for PH-6011A | Waterproof pH meter for soil B-4 | PH-6011AS2 | 1 pc. |
Pocket size for easy-to-carry
waterproof: IP57 compliant
Measurement range (pH): 0.0 to 14.0
Part Number |
---|
2-1287-11 |
2-1287-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Manufacturer Product Name | Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 2,860.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | Replacement Sensor for PH-6011 | Waterproof pH meter for soil PH-6011S2 | PH-6011S2 | 1 pc. | ||
฿ 2,800.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | Replacement Sensor for PH-6011A | Waterproof pH meter for soil B-4 | PH-6011AS2 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?