(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-2815-11 |
1-2815-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measurement items | Manufacturer Product Name | Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 5,932.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | Replacement pH Electrode | Replacement Electrode 201T-S | 201T-S | 1 pc. | ||
฿ 7,782.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | ORP Electrode | Replacement ORP Electrode 301PT-1 | 301PT-1 | 1 pc. |
Waterproof, compact and high-precision portable pH meter.
[Features]
· The large, easy-to-see LCD screen is lit up with a blue backlight.
· The one included electrode allows for measurement of pH and temperature.
· Has an auto power-off function (10 minutes / 20 minutes) and backlight display time setting function (1 minute / 3 minutes / 6 minutes).
· By swapping out the electrode (sold separately), ORP can also be measured.
· Comes in a convenient carrying case.
Part Number |
---|
1-2815-11 |
1-2815-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measurement items | Manufacturer Product Name | Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 5,932.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | Replacement pH Electrode | Replacement Electrode 201T-S | 201T-S | 1 pc. | ||
฿ 7,782.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | ORP Electrode | Replacement ORP Electrode 301PT-1 | 301PT-1 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Has a large, easy-to-see LCD screen that is lit up with a blue backlight and can measure pH and temperature with the included electrode.
Has an auto-off function (10 min / 20 min) and backlight display time setting function (1 min / 3 min / 6 min).
By swapping out the electrode (sold separately), ORP can also be measured. Comes in a convenient carrying case.
Measurement range: pH / -2.00 to 19.99 pH, temperature / 0 to 100°C.
Precision: ±0.01 pH ± 1 digit.
Power supply: AA batteries (1.5 V) × 2 (included for testing).
Size: main body / 65 × 120 × 31 mm.
Weight: 180 g.
Waterproofing: IP57.
Accessories: dedicated pH electrode 201T-S × 1 pc, standard pH solution (NIST standard pH 4.01, pH 6.86, pH 9.18 × 1 pc each).
Part No. | Model Number | Measurements |
---|---|---|
1-2815-01 | AS700 | pH, Temperature, ORP |
1-2815-11 | 201T-S | Replacement pH Electrode |
1-2815-12 | 301PT-1 | ORP Electrode |
How can we improve?
How can we improve?