(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VTPET-30-50 |
VTPET-50-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 4,217.00 |
STATIC ELECTRICITY REMOVAL SH | 1 Piece(s) | 16 Day(s) | 30 | 1 Roll | ||
฿ 4,217.00 |
STATIC ELECTRICITY REMOVAL SH | 1 Piece(s) | 16 Day(s) | 50 | 1 Roll |
[Features]
· Repair tape
· A soft PVC adhesive tape comprising both characteristics of a non-migratory property and an anti-static property that uses the same flameproof base material (excluding PET) as a representative film for partitioning and curing.
Part Number |
---|
VTPET-30-50 |
VTPET-50-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 4,217.00 |
STATIC ELECTRICITY REMOVAL SH | 1 Piece(s) | 16 Day(s) | 30 | 1 Roll | ||
฿ 4,217.00 |
STATIC ELECTRICITY REMOVAL SH | 1 Piece(s) | 16 Day(s) | 50 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?