(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-1725-01 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|---|---|
฿ 2,043.90 |
CLEANROOM WASTE CLOTHS | 1 Pack(s) |
600 Pieces Per Package |
Same day | 1 Pack (600 pcs) |
An economy type wiper for pure water cleaning that has extremely low dust generation.
[Features]
· A cleanroom wiper for pure water cleaning that keeps dust generation to a minimum.
· The split fibers achieve a favorable wiping effect.
· High cost performance.
[Applications]
· Wiping off slippery surfaces like LCD screens, etc. and removing fingerprints from lenses.
· For removal of grime from sticky equipment. (During equipment maintenance)
Part Number |
---|
3-1725-01 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|---|---|
฿ 2,043.90 |
CLEANROOM WASTE CLOTHS | 1 Pack(s) |
600 Pieces Per Package |
Same day | 1 Pack (600 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Largely suppresses dust generation using pure water washing
Item Evaluated | Conditions | Value |
---|---|---|
Particle Count | In Liquid | 3 × 103/cm2 |
In air | - | |
Residue On Evaporation | DI | <1.2 mg/g |
IPA | <1.8 mg/g | |
Extracted Ions | Na+ | <2.0 ppm |
Ca2+ | <2.0 ppm | |
Li+ | <2.0 ppm | |
K+ | <2.0 ppm | |
Mg2+ | <2.0 ppm | |
Cl- | <2.0 ppm |
Item Evaluated | Conditions | Value |
---|---|---|
Extracted Ions | Br- | <2.0 ppm |
F- | <2.0 ppm | |
NH4+ | <2.0 ppm | |
NO2- | <2.0 ppm | |
NO3- | <2.0 ppm | |
PO43- | <2.0 ppm | |
SO42- | <2.0 ppm | |
Weight | 130 g/m2 | |
Water Absorbency | >195 g/m2 | |
Thickness | 360 um |
Specifications Table
*These are test data values and specification values per design and are not guaranteed values.
Class guideline: 100
It has excellent wiping functionality because the divided fibers catch oils and dirt on the wiped surface.
Applications
Wiping liquid crystal displays, glass substrates for liquid crystals, color filters and camera lenses as well as wiping resins and metals before coating, etc.
Class guideline: 100
Wiper that is economically positioned between a nonwoven fabric wiper and a microfiber wiper, is economical and can also be used in Class 100 cleanrooms.
Applications
It can also be used for machine cleaning in clean rooms because of its low cost in addition to its application as a microfiber wiper.
Class guideline: 100 to 10,000
Dust generation performance is poor compared to microfiber and polyester wipers, but it is economical and can be used universally in a wide range of applications.
Applications
It is not limited to inside the cleanroom and can also be used for laboratories with ordinary environments, for cleaning factories and for wiping electric devices and components, etc., among other applications.
How can we improve?
How can we improve?