(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aurel Crystal

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ORC-1180-12-1.3

  • Thickness(mm)
    1.3
  • Width(mm)
    1180
  • Product Model
    Antistatic Sheets
  • Length(m)
    12
  • Color
    Clear
  • Surface Resistance
    6.4 X 10⁹ Ω (JIS C 2170 applied)
  • Disaster preventive
    Conforms to Article 4-3 of the Fire Services Act Enforcement Ordinance
  • Amount Of Content
    1 Roll
Part Number
ORC-1180-12-1.3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 30,029.70

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 31 Day(s) 1 Roll

Basic Specifications

  • Thickness(mm)
    1.3
  • Width(mm)
    1180
  • Product Model
    Antistatic Sheets
  • Length(m)
    12
  • Color
    Clear
  • Surface Resistance
    6.4 X 10⁹ Ω (JIS C 2170 applied)
  • Disaster preventive
    Conforms to Article 4-3 of the Fire Services Act Enforcement Ordinance
  • Amount Of Content
    1 Roll

Product Description

Foldable accordion-type transparent anti-static curtain.
[Features]
· Opening and closing is smooth and can be neatly stored.
· Convenient for partitioning in places that dislike static electricity and that require frequent opening and closing.

Specifications of ORC-1180-12-1.3

  • Thickness(mm)
    1.3
  • Width(mm)
    1180
  • Product Model
    Antistatic Sheets
  • Length(m)
    12
  • Color
    Clear
  • Surface Resistance
    6.4 X 10⁹ Ω (JIS C 2170 applied)
  • Disaster preventive
    Conforms to Article 4-3 of the Fire Services Act Enforcement Ordinance
  • Amount Of Content
    1 Roll
Part Number
ORC-1180-12-1.3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 30,029.70

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 31 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1