(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Seiden FW

Seiden FW

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Always secure grounding.

Specifications of SFW-1370-30-0.3

  • Thickness(mm)
    0.3
  • Width(mm)
    1370
  • Product Model
    Antistatic Sheets
  • Length(m)
    30
  • Color
    Clear
  • Surface Resistance
    10¹⁰ Ω (JIS C 2170 Standard Use)
  • Disaster preventive
    Conforms to Article 4-3 of the Fire Services Act Enforcement Ordinance
  • Oxygen index
    26 or more (complies with JIS K 7201)
  • Amount Of Content
    1 Roll
Part Number
SFW-1370-30-0.3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 28,654.75

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 8 Day(s) 1 Roll

Basic Specifications

  • Thickness(mm)
    0.3
  • Width(mm)
    1370
  • Product Model
    Antistatic Sheets
  • Length(m)
    30
  • Color
    Clear
  • Surface Resistance
    10¹⁰ Ω (JIS C 2170 Standard Use)
  • Disaster preventive
    Conforms to Article 4-3 of the Fire Services Act Enforcement Ordinance
  • Oxygen index
    26 or more (complies with JIS K 7201)
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Anti-static type
· A soft transparent PVC film with a conductive coating film as the intermediate layer, with the front and back sides laminated with Seiden Crystal, and having excellent anti-static and flame retardant properties, as well as excellent durability.
· The film is only 0.3 mm thick.
[Applications]
· By protecting the printing of the coating layer, the possible applications are expanded to wrapping on pipes that are not given any anti-static countermeasures, foot mats, etc., in addition to the conventional partitioning applications.
· Partitioning film for clean rooms.
· Desk mats and tray mats.
· Underlay film for racks

Specifications of SFW-1370-30-0.3

  • Thickness(mm)
    0.3
  • Width(mm)
    1370
  • Product Model
    Antistatic Sheets
  • Length(m)
    30
  • Color
    Clear
  • Surface Resistance
    10¹⁰ Ω (JIS C 2170 Standard Use)
  • Disaster preventive
    Conforms to Article 4-3 of the Fire Services Act Enforcement Ordinance
  • Oxygen index
    26 or more (complies with JIS K 7201)
  • Amount Of Content
    1 Roll
Part Number
SFW-1370-30-0.3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 28,654.75

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 8 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1