(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vial Capacity 20 mL

Vial Capacity 20 mL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-869-01

  • Product Type
    Vial
  • Capacity
    20mL
  • Manufacturer Product Name
    Vial 2017-VH
  • JAN Code
    4571110728352
  • Part Number
    2017-VH
  • Specifications
    Bottle, aluminum cap type
  • Size(mm)
    φ22.5×75.5mm
  • Material
    Main Body: Borosilicate Glass, Septum: Silicone Rubber, Contact Surface: PTFE (Ethylene Tetrafluoride)
  • Internal Capacity
    1 Pack (100 pcs)
Part Number
2-869-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 4,082.00

RESIN CONTAINERS 1 Pack(s)

100 Pieces Per Package

12 Day(s) 1 Pack (100 pcs)

Basic Specifications

  • Product Type
    Vial
  • Capacity
    20mL
  • Manufacturer Product Name
    Vial 2017-VH
  • JAN Code
    4571110728352
  • Part Number
    2017-VH
  • Specifications
    Bottle, aluminum cap type
  • Size(mm)
    φ22.5×75.5mm
  • Material
    Main Body: Borosilicate Glass, Septum: Silicone Rubber, Contact Surface: PTFE (Ethylene Tetrafluoride)
  • Internal Capacity
    1 Pack (100 pcs)

Product Description

[Features]
· Basic type aluminum cap bottle
· Suitable for inserting/removing samples with a syringe.

Specifications of 2-869-01

  • Product Type
    Vial
  • Capacity
    20mL
  • Manufacturer Product Name
    Vial 2017-VH
  • JAN Code
    4571110728352
  • Part Number
    2017-VH
  • Specifications
    Bottle, aluminum cap type
  • Size(mm)
    φ22.5×75.5mm
  • Material
    Main Body: Borosilicate Glass, Septum: Silicone Rubber, Contact Surface: PTFE (Ethylene Tetrafluoride)
  • Internal Capacity
    1 Pack (100 pcs)
Part Number
2-869-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 4,082.00

RESIN CONTAINERS 1 Pack(s)

100 Pieces Per Package

12 Day(s) 1 Pack (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1