Polarimeter

Brand :
AS ONE

Caution

    Product Description

    Polarimeter
    [Features]
    - Suitable for studying polarization, optical rotation, optical rotatory substances, or optical activity at physics and applied science classes.
    - Halogen lamp is used and measuring result is digitally displayed.
    [Specifications]
    - Optical Rotation Scale: ±179.95°~±180.00°
    - International Sugar Scale: Right and Left Rotation/0~130°
    - Min. Display Unit: Optical Rotation/0.05°, International Sugar Scale/0.1°
    - Measuring Precision: Optical Rotation ±0.1°
    - Polarization Device: Product Specified in the Science Education Promotion Act as Standard Polarization Plate
    - Filter: Single light color plate that interrupts wavelength other than 590nm
    - Light Source Device: Halogen Lamp
    - Power Supply: 100~240V 50W
    - Accessories: Observation Pipe 100 mm, 200 mm x 1 each

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Polarimeter | AS ONE | MISUMI Thailand