(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Glass (made in Marienfeld / Germany)

Slide Glass (made in Marienfeld / Germany)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8-5811-01

  • Product Type
    Slide glass, cover glass
  • Microscope Type
    Related Item
  • Specifications
    Degreased, Autoclavable, Strainer/ Without Frost
  • Thickness(mm)
    Approximately 1
  • Manufacturer Product Name
    Slide glass (Marienfeld, made in Germany) 1005000, unpolished, not frosted, 50 pcs
  • Part Number
    1005000
  • Width×Length(mm)
    Approx. 26×76
  • Frost Size(mm)
    20 x 26
  • Material Details
    High-Quality Soda-Lime Glass
  • Standard
    DIN ISO719 Hydrolytic C3
  • Contents
    1 Box (50 Sheets)
Part Number
8-5811-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Contents

฿ 517.00

LABORATORY GLASSWARE 1 Pack(s)

50 Pieces Per Package

Same day 1 Box (50 Sheets)

Basic Specifications

  • Product Type
    Slide glass, cover glass
  • Microscope Type
    Related Item
  • Specifications
    Degreased, Autoclavable, Strainer/ Without Frost
  • Thickness(mm)
    Approximately 1
  • Manufacturer Product Name
    Slide glass (Marienfeld, made in Germany) 1005000, unpolished, not frosted, 50 pcs
  • Part Number
    1005000
  • Width×Length(mm)
    Approx. 26×76
  • Frost Size(mm)
    20 x 26
  • Material Details
    High-Quality Soda-Lime Glass
  • Standard
    DIN ISO719 Hydrolytic C3
  • Contents
    1 Box (50 Sheets)

Product Description

[Features]
· Uses DIN standard materials with low alkali elution.

Specifications of 8-5811-01

  • Product Type
    Slide glass, cover glass
  • Microscope Type
    Related Item
  • Specifications
    Degreased, Autoclavable, Strainer/ Without Frost
  • Thickness(mm)
    Approximately 1
  • Manufacturer Product Name
    Slide glass (Marienfeld, made in Germany) 1005000, unpolished, not frosted, 50 pcs
  • Part Number
    1005000
  • Width×Length(mm)
    Approx. 26×76
  • Frost Size(mm)
    20 x 26
  • Material Details
    High-Quality Soda-Lime Glass
  • Standard
    DIN ISO719 Hydrolytic C3
  • Contents
    1 Box (50 Sheets)
Part Number
8-5811-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Contents

฿ 517.00

LABORATORY GLASSWARE 1 Pack(s)

50 Pieces Per Package

Same day 1 Box (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1