(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EVC-550 |
EVC-550SET |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dust Collection Capacity (L) |
Water Suction Capacity (L) |
Cleaning Capacity (m²/h) |
Cleaning Width (mm) |
JAN Code | Trusco Code | Power Consumption (W) |
Power Supply | Specifications | Usable viscosity | Maximum Vacuum Pressure (kPa) |
Maximum Airflow (m³/min) |
Noise Value (dB) |
Dimension: Width (mm) |
Dimension: Depth (mm) |
Dimension: Height (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 33,000.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 14 Day(s) | 16 | 80 | 3680 | 970 | 4523606772752 | 474-7453 | 1050 | Single-Phase 100 V | Extendable hose. With safety fuse. | 3000cP or Less | 21 | 3 | 80 | 307 | 307 | 650 | 1 unit | ||
฿ 46,500.00 |
CLEANERS DRY & WET TYPE | 1 Piece(s) | 14 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 Set |
Wet and dry dual use vacuum cleaner effective against liquids that can be used anywhere with an AC-100 V power supply.
[Features]
· Electric powered cleaner that is effective against water and has excellent durability.
· Simple structure for ease of care.
· This product turns into a 200-L vacuum cleaner when combined with a drum top plate (optional).
· Supports the use of pails as cartridges.
[Applications]
· Useful not only as a vacuum cleaner, but also powerful for collecting cutting fluid in factories and waste liquid mixed with chips.
Part Number |
---|
EVC-550 |
EVC-550SET |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dust Collection Capacity (L) |
Water Suction Capacity (L) |
Cleaning Capacity (m²/h) |
Cleaning Width (mm) |
JAN Code | Trusco Code | Power Consumption (W) |
Power Supply | Specifications | Usable viscosity | Maximum Vacuum Pressure (kPa) |
Maximum Airflow (m³/min) |
Noise Value (dB) |
Dimension: Width (mm) |
Dimension: Depth (mm) |
Dimension: Height (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 33,000.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 14 Day(s) | 16 | 80 | 3680 | 970 | 4523606772752 | 474-7453 | 1050 | Single-Phase 100 V | Extendable hose. With safety fuse. | 3000cP or Less | 21 | 3 | 80 | 307 | 307 | 650 | 1 unit | ||
฿ 46,500.00 |
CLEANERS DRY & WET TYPE | 1 Piece(s) | 14 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 Set |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?